Valve Plug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E11651
E11652
E11991
E11992
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Nut Electrical Connection - Socket Max. Current Load Total
(A)
Special Feature Dimensions
(mm)

31.03 €

1 4 Days -Connector: 1 x valve type A DIN, angled; Moulded body: PP / FPM5Free from silicone28.5 x 29.5 x 47

31.03 €

1 4 Days Brass, nickel-platedConnector: 1 x valve type B DIN, angled; Moulded body: PP / FPM; Locking: brass, nickel-plated-Free from silicone; Halogen-free28.5 x 24 x 49

38.26 €

1 4 Days -Connector: 1 x valve type A DIN, angled; Moulded body: PP / FPM5Free from silicone; Halogen-free28.5 x 29.5 x 47

38.26 €

1 4 Days Brass, nickel-platedConnector: 1 x valve type B DIN, angled; Moulded body: PP / FPM; Locking: brass, nickel-plated-Free from silicone; Halogen-free28.5 x 24 x 49

Loading...

  1. 1

Basic information

Protection IP 67 Materials PP; FKM Operating Voltage(V) < 24 AC/DC
Ambient Temperature(°C) -20-80 Overvoltage Protection Yes; (VDR) Moulded-Body Material PP / FPM
Display Switching status: 1 x LED, yellow

Tech Support