Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E12215
Part Number
|
---|
E12215 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material Nut | Protection | Materials | Design | Storage Humidity (%) | Protection Class | Application | Storage Temperature (°C) | Operating Voltage (V) | Ambient Temperature (°C) | Max. Current Load Total (A) | Moulded-Body Material | Special Feature | Ambient Temperature (Moving) (°C) | Dimensions (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.40 € | 1 | 4 Days | Brass, nickel-plated | IP 68 | Housing: TPU black | - | - | II | - | - | < 30 AC / < 36 DC | -25-90 | 4 | - | Free from silicone; Halogen-free; Gold-plated contacts; Screened cable | - | 38 x 15 x 31 |
Loading...
This page is Connecting Cable Plug, part number E12215.
You can find the detail information about specifications and dimensions on part number E12215.
Configure
Basic Attributes
Design
Storage Humidity(%)
Application
Storage Temperature(°C)
Moulded-Body Material
Ambient Temperature (Moving)(°C)
Material Nut
Protection
Materials
Protection Class
Operating Voltage(V)
Ambient Temperature(°C)
Max. Current Load Total(A)
Special Feature
Dimensions(mm)
Optional Attributes
Part Number |
---|
E11598 |
E11599 |
E12284 |
E12285 |
E12318 |
E12319 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material Nut | Protection | Materials | Design | Storage Humidity (%) | Protection Class | Application | Storage Temperature (°C) | Operating Voltage (V) | Ambient Temperature (°C) | Max. Current Load Total (A) | Moulded-Body Material | Special Feature | Ambient Temperature (Moving) (°C) | Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.90 € | 1 | 4 Days | Brass, nickel-plated | IP 68 | PUR | - | - | - | CAN bus | -40-80 | < 30 AC / < 36 DC | -20-80 | 4 | PUR | Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability | - | 14.5 x 14.5 x 48.5 | ||
88.62 € | 1 | 4 Days | Brass, nickel-plated | IP 68 | PUR | - | - | - | CAN bus | -40-80 | < 30 AC / < 36 DC | -25-85 | 4 | PUR | Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability | - | 14.5 x 14.5 x 48.5 | ||
60.77 € | 1 | 12 Days | Brass, nickel-plated | IP 68 | PUR | - | - | - | CAN bus | -40-80 | < 30 AC / < 36 DC | -25-85 | 4 | PUR | Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability | - | 14.5 x 14.5 x 48.5 | ||
118.47 € | 1 | 4 Days | Brass, nickel-plated | IP 68 | PUR | - | - | - | CAN bus | -40-80 | < 30 AC / < 36 DC | -25-85 | 4 | PUR | Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability | - | 14.5 x 14.5 x 48.5 | ||
37.90 € | 1 | 4 Days | Brass, nickel-plated | IP 67 | PUR | - | - | - | - | - | < 30 AC / < 36 DC | -40-70 | 4; (-40 °C) | PUR | Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability | -20-50 | 14.5 x 14.5 x 48.5 | ||
96.08 € | 1 | 4 Days | Brass, nickel-plated | IP 67 | PUR | - | - | - | - | - | < 30 AC / < 36 DC | -40-70 | 4; (-40 °C) | PUR | Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability | -20-50 | 14.5 x 14.5 x 48.5 |