Connecting Cable Plug (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E12318
E12319
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Nut Protection Materials Design Storage Humidity
(%)
Protection Class Application Storage Temperature
(°C)
Operating Voltage
(V)
Ambient Temperature
(°C)
Max. Current Load Total
(A)
Moulded-Body Material Special Feature Ambient Temperature (Moving)
(°C)
Dimensions
(mm)

37.90 €

1 4 Days Brass, nickel-platedIP 67PUR-----< 30 AC / < 36 DC-40-704; (-40 °C)PURHalogen-free; Gold-plated contacts; Screened cable; Drag chain suitability-20-5014.5 x 14.5 x 48.5

96.08 €

1 4 Days Brass, nickel-platedIP 67PUR-----< 30 AC / < 36 DC-40-704; (-40 °C)PURHalogen-free; Gold-plated contacts; Screened cable; Drag chain suitability-20-5014.5 x 14.5 x 48.5

Loading...

  1. 1

Tech Support