Connecting Cable Plug (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EVC093
EVC593
EVC594
EVC595
EVC596
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Nut Protection Materials Design Storage Humidity
(%)
Protection Class Application Storage Temperature
(°C)
Operating Voltage
(V)
Ambient Temperature
(°C)
Max. Current Load Total
(A)
Moulded-Body Material Special Feature Ambient Temperature (Moving)
(°C)
Dimensions
(mm)

17.89 €

1 2 Days Brass, nickel-plated-Housing: TPU orange--II--< 250 AC / < 300 DC-25-904-Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability-30.5 x 15.5 x 36.5

19.56 €

1 12 Days Brass, nickel-plated-Housing: TPU orange-10-100II--25-55< 250 AC / < 300 DC-25-904-Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability-25-9030.5 x 15.5 x 36.5

30.33 €

1 12 Days Brass, nickel-plated-Housing: TPU orange-10-100II--25-55< 250 AC / < 300 DC-25-904-Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability-25-9030.5 x 15.5 x 36.5

36.72 €

1 12 Days Brass, nickel-plated-Housing: TPU orange-10-100II--25-55< 250 AC / < 300 DC-25-904-Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability-25-9030.5 x 15.5 x 36.5

43.00 €

1 12 Days Brass, nickel-plated-Housing: TPU orange-10-100II--25-55< 250 AC / < 300 DC-25-904-Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability-25-9030.5 x 15.5 x 36.5

Loading...

  1. 1

Tech Support