Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EVC095 |
EVC479 |
EVC514 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material Nut | Protection | Materials | Design | Storage Humidity (%) | Protection Class | Application | Storage Temperature (°C) | Operating Voltage (V) | Ambient Temperature (°C) | Max. Current Load Total (A) | Moulded-Body Material | Special Feature | Ambient Temperature (Moving) (°C) | Dimensions (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.73 € | 1 | 4 Days | Brass, nickel-plated | - | Housing: TPU orange | - | - | II | - | - | < 60 AC/DC | -25-90 | 4; (cULus: 3) | - | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | - | 30.5 x 15.5 x 36.5 | ||
24.29 € | 1 | 12 Days | Brass, nickel-plated | - | Housing: TPU orange | - | - | II | - | - | < 60 AC/DC | -25-90 | 4; (cULus: 3) | - | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | - | 30.5 x 15.5 x 36.5 | ||
32.58 € | 1 | 12 Days | Brass, nickel-plated | - | Housing: TPU orange | - | - | II | - | - | < 60 AC/DC | -25-90 | 4; (cULus: 3) | - | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | - | 30.5 x 15.5 x 36.5 |
Loading...
Configure
Basic Attributes
Protection
Design
Storage Humidity(%)
Application
Storage Temperature(°C)
Moulded-Body Material
Ambient Temperature (Moving)(°C)
Material Nut
Materials
Protection Class
Operating Voltage(V)
Ambient Temperature(°C)
Max. Current Load Total(A)
Special Feature
Dimensions(mm)
Optional Attributes