Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EVC08A |
EVC16A |
EVC17A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material Nut | Protection | Materials | Design | Storage Humidity (%) | Protection Class | Application | Storage Temperature (°C) | Operating Voltage (V) | Ambient Temperature (°C) | Max. Current Load Total (A) | Moulded-Body Material | Special Feature | Ambient Temperature (Moving) (°C) | Dimensions (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.46 € | 1 | 4 Days | stainless steel (1.4404 / 316L) | IP 67; (when used outside the hazardous area: IP 68 / IP 69K) | Housing: TPU orange | - | - | II | - | - | < 60 AC/DC | -20-60 | 2 | - | Free from silicone; Halogen-free; Gold-plated contacts | - | - | ||
26.54 € | 1 | 4 Days | stainless steel (1.4404 / 316L) | IP 67; (when used outside the hazardous area: IP 68 / IP 69K) | Housing: TPU orange | - | - | II | - | - | < 60 AC/DC | -20-60 | 2 | - | Free from silicone; Halogen-free; Gold-plated contacts | - | - | ||
31.75 € | 1 | 4 Days | stainless steel (1.4404 / 316L) | IP 67; (when used outside the hazardous area: IP 68 / IP 69K) | Housing: TPU orange | - | - | II | - | - | < 60 AC/DC | -20-60 | 2 | - | Free from silicone; Halogen-free; Gold-plated contacts | - | - |
Loading...
Configure
Basic Attributes
Design
Storage Humidity(%)
Application
Storage Temperature(°C)
Moulded-Body Material
Ambient Temperature (Moving)(°C)
Dimensions(mm)
Material Nut
Protection
Materials
Protection Class
Operating Voltage(V)
Ambient Temperature(°C)
Max. Current Load Total(A)
Special Feature
Optional Attributes