Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material Nut | Protection | Materials | Protection Class | Application | Electrical Connection - Socket | Operating Voltage (V) | Ambient Temperature (°C) | Max. Current Load Total (A) | Moulded-Body Material | Special Feature | Dimensions (mm) | Sealing Material | Display | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.96 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | IP 68 | PUR | III | - | Connector: 1 x M8, angled; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6-0.7 Nm | 10-30 DC | -25-85 | 3 | PUR / PUR | Free from silicone; Halogen-free; Gold-plated contacts | - | - | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
92.05 € | 1 | 12 Days | diecast zinc / diecast zinc | IP 68 | - | II | welding applications | Connector: 1 x M12, straight; Moulded body: PUR, transparent; Locking: diecast zinc; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-85 | 4 | PUR / PUR | Free from silicone; Gold-plated contacts | 14.5 x 14.5 x 48.5 | FKM | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
29.97 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
30.45 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
31.03 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
33.40 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
39.32 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
38.50 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 30.5 x 15.5 x 36.5 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
39.32 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 30.5 x 15.5 x 36.5 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
39.80 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 30.5 x 15.5 x 36.5 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
42.06 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 30.5 x 15.5 x 36.5 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
47.98 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 30.5 x 15.5 x 36.5 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
36.60 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
36.96 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
37.43 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
39.45 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
45.37 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
34.71 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
36.85 € | 1 | 2 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
40.63 € | 1 | 2 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
43.00 € | 1 | 12 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
33.52 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
35.77 € | 1 | 3 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
39.57 € | 1 | 12 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
41.81 € | 1 | 3 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
38.38 € | 1 | 12 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
48.21 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
57.93 € | 1 | 12 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
67.17 € | 1 | 12 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
32.58 € | 1 | 12 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
29.97 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | III | - | Connector: 1 x M8, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.3-0.5 Nm | 10-36 DC | -25-90 | 3 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | - | FKM | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
30.45 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | III | - | Connector: 1 x M8, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.3-0.5 Nm | 10-36 DC | -25-90 | 3 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | - | FKM | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
31.03 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | III | - | Connector: 1 x M8, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.3-0.5 Nm | 10-36 DC | -25-90 | 3 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | - | FKM | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
33.40 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | III | - | Connector: 1 x M8, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.3-0.5 Nm | 10-36 DC | -25-90 | 3 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | - | FKM | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
39.32 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | III | - | Connector: 1 x M8, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.3-0.5 Nm | 10-36 DC | -25-90 | 3 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | - | FKM | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
29.97 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | III | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 3 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 10 x 10 x 36 | FKM | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
30.45 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | III | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 3 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 10 x 10 x 36 | FKM | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
31.03 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | III | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 3 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 10 x 10 x 36 | FKM | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
33.40 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | III | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 3 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 10 x 10 x 36 | FKM | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
39.32 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | III | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 3 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 10 x 10 x 36 | FKM | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
29.97 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | Housing: TPU orange; Sealing: FKM | III | - | Connector: 1 x M8, angled; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.3-0.5 Nm | 10-36 DC | -25-90 | 3 | - | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 10 x 10 x 36 | - | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
30.45 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | Housing: TPU orange; Sealing: FKM | III | - | Connector: 1 x M8, angled; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.3-0.5 Nm | 10-36 DC | -25-90 | 3 | - | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 10 x 10 x 36 | - | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
31.03 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | Housing: TPU orange; Sealing: FKM | III | - | Connector: 1 x M8, angled; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.3-0.5 Nm | 10-36 DC | -25-90 | 3 | - | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 10 x 10 x 36 | - | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
33.40 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | Housing: TPU orange; Sealing: FKM | III | - | Connector: 1 x M8, angled; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.3-0.5 Nm | 10-36 DC | -25-90 | 3 | - | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 10 x 10 x 36 | - | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
39.32 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | Housing: TPU orange; Sealing: FKM | III | - | Connector: 1 x M8, angled; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.3-0.5 Nm | 10-36 DC | -25-90 | 3 | - | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 10 x 10 x 36 | - | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
30.80 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | III | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 3 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 10 x 10 x 36 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
31.28 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | III | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 3 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 10 x 10 x 36 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
31.98 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | III | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 3 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 10 x 10 x 36 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
34.48 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | III | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 3 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 10 x 10 x 36 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
40.04 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | III | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 3 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 10 x 10 x 36 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
29.97 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | III | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 3 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 25 x 10 x 25.5 | FKM | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
29.97 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | III | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 3 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 25 x 10 x 25.5 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green | ||
29.97 € | 1 | 4 Days | Brass, nickel-plated / Brass, nickel-plated | - | Housing: TPU orange; Sealing: FKM | III | - | Connector: 1 x M12, angled; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 3 | - | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 25 x 10 x 25.5 | - | Switching status: 1 x LED, yellow operation: 1 x LED, green | ||
30.80 € | 1 | 12 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 1 x LED, yellow Switching status: 1 x LED, white operation: 1 x LED, green | ||
31.28 € | 1 | 12 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 1 x LED, yellow Switching status: 1 x LED, white operation: 1 x LED, green | ||
31.98 € | 1 | 12 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 1 x LED, yellow Switching status: 1 x LED, white operation: 1 x LED, green | ||
34.48 € | 1 | 12 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 1 x LED, yellow Switching status: 1 x LED, white operation: 1 x LED, green | ||
40.04 € | 1 | 12 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 1 x LED, yellow Switching status: 1 x LED, white operation: 1 x LED, green | ||
49.16 € | 1 | 12 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 1 x LED, yellow Switching status: 1 x LED, white operation: 1 x LED, green | ||
53.43 € | 1 | 12 Days | Brass, nickel-plated / Brass, nickel-plated | - | - | II | - | Connector: 1 x M12, angled; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | 10-36 DC | -25-90 | 4 | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability | 15.5 x 15.5 x 49.5 | FKM | Switching status: 2 x LED, yellow operation: 1 x LED, green |
Loading...
Electrical Design | PNP |
---|
Configure
Basic Attributes
Material Nut
Protection
Materials
Protection Class
Application
Electrical Connection - Socket
Operating Voltage(V)
Ambient Temperature(°C)
Max. Current Load Total(A)
Moulded-Body Material
Special Feature
Dimensions(mm)
Sealing Material
Display
Optional Attributes