Multicable (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EVC506
EVC507
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

244.38 €

1 12 Days

232.90 €

1 12 Days

Loading...

  1. 1

Basic information

Storage Humidity(%) 10-100 Protection Class II Storage Temperature(°C) -25-55
Operating Voltage(V) < 250 AC / < 300 DC Electrical Connection Cable: 5 m, PUR, Halogen-free, black, Ø 4.3 mm; 3 x 0.34 mm² (42 x Ø 0.1 mm ) Ambient Temperature(°C) -20-90
Max. Current Load Total(A) 4 Moulded-Body Material TPU / TPU Special Feature Halogen-free
Ambient Temperature (Moving)(°C) -20-90 Sealing Material FKM

Tech Support