Jumper Cable Valve Plug (E10817)

Jumper Cable Valve Plug E10817

Product Details:

Manufacturer part number: E10817

Brand: IFM ELECTRONIC

Price: 38.62

Delivery time: 4 Days


Technical Data:

Material Nut: stainless steel (1.4404 / 316L) / stainless steel (1.4404 / 316L)

Protection: IP 67

Connector: 1 x valve type A DIN

Materials: TPU

Application: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E10817

Part Number
E10817
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Nut Protection Connector Materials Application Electrical Connection - Socket Operating Voltage
(V)
Type Ambient Temperature
(°C)
Overvoltage Protection Max. Current Load Total
(A)
Moulded-Body Material Special Feature Dimensions
(mm)
Sealing Material Display Accessories (Included)

38.62 €

1 4 Days stainless steel (1.4404 / 316L) / stainless steel (1.4404 / 316L)IP 671 x valve type A DINTPU--< 24 AC/DCangled-25-90Yes; (VDR)-TPU / TPUHalogen-free30 x 15 x 39-operation: 1 x LED, yellowscrew, panel for labelling

Loading...

  1. 1

This page is Jumper Cable Valve Plug, part number E10817.
You can find the detail information about specifications and dimensions on part number E10817.

Variation of this product

Part Number
E10818
E10819
E10820
E10844
E10845
E11187
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Nut Protection Connector Materials Application Electrical Connection - Socket Operating Voltage
(V)
Type Ambient Temperature
(°C)
Overvoltage Protection Max. Current Load Total
(A)
Moulded-Body Material Special Feature Dimensions
(mm)
Sealing Material Display Accessories (Included)

39.80 €

1 4 Days stainless steel (1.4404 / 316L) / stainless steel (1.4404 / 316L)IP 671 x valve type A DINTPU--< 24 AC/DCangled-25-90Yes; (VDR)-TPU / TPUHalogen-free30 x 15 x 39-operation: 1 x LED, yellowscrew, panel for labelling

38.86 €

1 4 Days stainless steel (1.4404 / 316L) / stainless steel (1.4404 / 316L)IP 671 x valve type B industrial standardTPU--< 24 AC/DCangled-25-90Yes; (VDR)-TPU / TPUHalogen-free30 x 15 x 39-operation: 1 x LED, yellowscrew, panel for labelling

39.80 €

1 4 Days stainless steel (1.4404 / 316L) / stainless steel (1.4404 / 316L)IP 671 x valve type B industrial standardTPU--< 24 AC/DCangled-25-90Yes; (VDR)-TPU / TPUHalogen-free30 x 15 x 39-operation: 1 x LED, yellowscrew, panel for labelling

38.86 €

1 4 Days stainless steel (1.4404 / 316L) / stainless steel (1.4404 / 316L)IP 671 x valve type C DINTPU--< 24 AC/DCangled-25-90Yes; (VDR)-TPU / TPUHalogen-free--operation: 1 x LED, yellowscrew, panel for labelling

40.40 €

1 3 Days stainless steel (1.4404 / 316L) / stainless steel (1.4404 / 316L)IP 671 x valve type C DINTPU--< 24 AC/DCangled-25-90Yes; (VDR)-TPU / TPUHalogen-free--operation: 1 x LED, yellowscrew, panel for labelling

30.33 €

1 4 Days Brass, nickel-plated / Brass, nickel-platedIP 67; IP 69K-TPUcurrent measurementConnector: 1 x valve type A DIN, angled; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm< 24 AC/DC--40-90--TPU / TPU----screw, panel for labelling

Tech Support