Manufacturer part number: E12651
Brand: IFM ELECTRONIC
Price: 74.27 €
Delivery time: 4 Days
Electrical Connection - Socket: Connector: 1 x M12, straight; Moulded body: TPE; Locking: brass, nickel-plated; Contacts: gold-plated
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E12651
Part Number
|
---|
E12651 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Electrical Connection - Socket | |
---|---|---|---|---|---|
74.27 € | 1 | 4 Days | Connector: 1 x M12, straight; Moulded body: TPE; Locking: brass, nickel-plated; Contacts: gold-plated |
Loading...
Material Nut | Brass, nickel-plated / Brass, nickel-plated | Protection | IP 67 | Materials | PP |
---|---|---|---|---|---|
Design | power cable, L-coded | Operating Voltage(V) | 64 DC | Ambient Temperature(°C) | -40-90 |
Max. Current Load Total(A) | 16 | Moulded-Body Material | TPE / TPE | Special Feature | Gold-plated contacts |
This page is Connection Cable Power Cable, part number E12651.
You can find the detail information about specifications and dimensions on part number E12651.
Configure
Basic Attributes
Electrical Connection - Socket
Optional Attributes
Part Number |
---|
E12652 |
E12653 |
E12654 |
E12655 |
E12656 |
E12657 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Electrical Connection - Socket |
---|---|---|---|---|---|
76.29 € | 1 | 4 Days | Connector: 1 x M12, straight; Moulded body: TPE; Locking: brass, nickel-plated; Contacts: gold-plated | ||
83.76 € | 1 | 4 Days | Connector: 1 x M12, straight; Moulded body: TPE; Locking: brass, nickel-plated; Contacts: gold-plated | ||
87.54 € | 1 | 4 Days | Connector: 1 x M12, straight; Moulded body: TPE; Locking: brass, nickel-plated; Contacts: gold-plated | ||
113.01 € | 1 | 4 Days | Connector: 1 x M12, straight; Moulded body: TPE; Locking: brass, nickel-plated; Contacts: gold-plated | ||
186.59 € | 1 | 4 Days | Connector: 1 x M12, straight; Moulded body: TPE; Locking: brass, nickel-plated; Contacts: gold-plated | ||
285.13 € | 1 | 4 Days | Connector: 1 x M12, straight; Moulded body: TPE; Locking: brass, nickel-plated; Contacts: gold-plated |