Adapter Plug (E11528)

Adapter Plug E11528
  • Volume Discount

Product Details:

Manufacturer part number: E11528

Brand: IFM ELECTRONIC

Price: 14.57

Delivery time: 4 Days


Technical Data:

Cable Structure: 4 x 0..4 mm²

Materials: diecast zinc nickel-plated

Operating Voltage: < 250 AC/DC V

Connecting Thread (Plug): M12

Cable Length: 0.08 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E11528

Part Number
E11528
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable Structure Materials Operating Voltage
(V)
Connecting Thread (Plug) Cable Length
(m)
Number of Contacts (Plug)

14.57 €

1 4 Days 4 x 0..4 mm²diecast zinc nickel-plated< 250 AC/DCM120.084

Loading...

  1. 1

Basic information

Ambient Temperature(°C) -25-85 Type (Plug) straight Cable Material PVC
Coding (Plug) A

This page is Adapter Plug, part number E11528.
You can find the detail information about specifications and dimensions on part number E11528.

Variation of this product

Part Number
E11293
E11295
E11315
E11588
E7006S
E70190
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable Structure Materials Operating Voltage
(V)
Connecting Thread (Plug) Cable Length
(m)
Number of Contacts (Plug)

15.27 €

1 4 Days 4 x 0.25 mm²Brass nickel-plated< 250 AC/DCM120.054

15.27 €

1 4 Days 4 x 0.25 mm²Brass nickel-plated< 45 AC / < 70 DCM120.124

15.27 €

1 4 Days 4 x 0.25 mm² / 1 x 0.5 mm²Brass nickel-plated125 AC/DCM121.55

15.27 €

1 4 Days 5 x 0.25 mm²diecast zinc nickel-plated< 125 AC/DCM120.55

22.77 €

1 Available 12 Days 4 x 0.25 mm²PA< 250 DCM120.074

17.54 €

1 4 Days 4 x 0.25 mm² / 1 x 0.5 mm²diecast zinc< 125 AC/DCM120.55

Tech Support