Manufacturer part number: CR3131
Brand: IFM ELECTRONIC
Price: 550.61 €
Delivery time: 4 Days
Protection: IP 65
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CR3131
Materials | PA | Current Consumption(mA) | < 60 | Operating Voltage(V) | 8-32 DC |
---|---|---|---|---|---|
Number of CAN Interfaces | 1 | Number of R232 Interfaces | 1 | Dimensions(mm) | 75 x 59 x 33.5 |
Display | status: 1 x LED | Accessories (Included) | Protective cap: M12 |
This page is CANwireless Antenna, part number CR3131.
You can find the detail information about specifications and dimensions on part number CR3131.
Part Number |
---|
CR3130 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Protection |
---|---|---|---|---|---|
458.77 € | 1 | Available | 4 Days | IP 67 |