AS-I EtherCAT Gateway PLC (AC422S)

AS-I EtherCAT Gateway PLC AC422S
  • Volume Discount

Product Details:

Manufacturer part number: AC422S

Brand: IFM ELECTRONIC

Price: 2,534.93

Delivery time: 4 Days


Technical Data:

Application: EtherNet/IP gateway with safe preprocessing

Operating Voltage: 18-32 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC422S

Part Number
AC422S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Operating Voltage
(V)

2,534.93 €

1 Available 4 Days EtherNet/IP gateway with safe preprocessing18-32

Loading...

  1. 1

Basic information

Protection IP 20 Materials Aluminium powder-coated; steel sheet galvanised; PC Ambient Temperature(°C) 0-45
Communication Interface Ethernet Complies with the Requirements SIL 3 Display Function: 1 x LED red/green; full graphic LCD display

This page is AS-I EtherCAT Gateway PLC, part number AC422S.
You can find the detail information about specifications and dimensions on part number AC422S.

Variation of this product

Part Number
AC432S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Operating Voltage
(V)

2,683.69 €

1 Available 4 Days Use as AS-i EtherCAT gateway with safe preprocessing18-32 DC

Tech Support