Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CR721S
Part Number
|
---|
CR721S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Analogue Voltage Output (V) | Number of Digital Inputs | Total Number of Inputs and Outputs | Protection | Number of Resistor Inputs | Current Consumption (mA) | Number of Analogue Inputs | Number of Frequency Inputs | Storage Temperature (°C) | Operating Voltage (V) | Pack Quantity (pcs.) | Reverse Polarity Protection | Number of Analogue Outputs | Number of Outputs with H-Bridge | Type of Mounting | Number of Digital Outputs | Short-Circuit Protection | Number of CAN Interfaces | Number of R232 Interfaces | Analogue Input (Current) (mA) | Number of Ethernet Interfaces | Number of PWM-I Outputs | Analogue Input (Voltage) (V) | Number of PWM Outputs | Dimensions (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,209.39 € | 1 | Available | 4 Days | 0-10 | 68 | 124 | IP 65; IP 67; (in conjunction with a corresponding connector) | 4 | < 400 | 24 | 16 | -40-85 | 8-32 DC | - | Yes | 2 | 6 | Free-standing | 54 | Yes | 4 | 1 | 0-20 | 1 | 36 | 0-32 | 54 | 219 x 47 x 271 |
Loading...
This page is ecomatController, part number CR721S.
You can find the detail information about specifications and dimensions on part number CR721S.
Configure
Basic Attributes
Pack Quantity(pcs.)
Analogue Voltage Output(V)
Number of Digital Inputs
Total Number of Inputs and Outputs
Protection
Number of Resistor Inputs
Current Consumption(mA)
Number of Analogue Inputs
Number of Frequency Inputs
Storage Temperature(°C)
Operating Voltage(V)
Reverse Polarity Protection
Number of Analogue Outputs
Number of Outputs with H-Bridge
Type of Mounting
Number of Digital Outputs
Short-Circuit Protection
Number of CAN Interfaces
Number of R232 Interfaces
Analogue Input (Current)(mA)
Number of Ethernet Interfaces
Number of PWM-I Outputs
Analogue Input (Voltage)(V)
Number of PWM Outputs
Dimensions(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CR710S |
CR711S |
CR720S |
EC2121 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Analogue Voltage Output (V) | Number of Digital Inputs | Total Number of Inputs and Outputs | Protection | Number of Resistor Inputs | Current Consumption (mA) | Number of Analogue Inputs | Number of Frequency Inputs | Storage Temperature (°C) | Operating Voltage (V) | Pack Quantity (pcs.) | Reverse Polarity Protection | Number of Analogue Outputs | Number of Outputs with H-Bridge | Type of Mounting | Number of Digital Outputs | Short-Circuit Protection | Number of CAN Interfaces | Number of R232 Interfaces | Analogue Input (Current) (mA) | Number of Ethernet Interfaces | Number of PWM-I Outputs | Analogue Input (Voltage) (V) | Number of PWM Outputs | Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,300.00 € | 1 | Available | 4 Days | 0-10 | 20 | 37 | IP 65; IP 67; (in conjunction with a corresponding connector) | 4 | < 400 | 8 | 8 | -40-85 | 8-32 DC | - | Yes | 1 | 3 | Free-standing | 17 | Yes | 4 | 1 | 0-20 | 1 | 18 | 0-32 | 27 | 219 x 47 x 203 | |
1,775.08 € | 1 | Available | Quote | 0-10 | 32 | 60 | IP 65; IP 67; (in conjunction with a corresponding connector) | 4 | < 400 | 16 | 8 | -40-85 | 8-32 DC | - | Yes | 1 | 3 | Free-standing | 27 | Yes | 4 | 1 | 0-20 | 1 | 18 | 0-32 | 27 | 219 x 47 x 203 | |
2,492.15 € | 1 | Available | 4 Days | 0-10 | 60 | 98 | IP 65; IP 67; (in conjunction with a corresponding connector) | 4 | < 400 | 24 | 16 | -40-85 | 8-32 DC | - | Yes | 2 | 4 | Free-standing | 36 | Yes | 4 | 1 | 0-20 | 1 | 24 | 0-32 | 36 | 219 x 47 x 271 | |
1,227.69 € | 1 | Available | 4 Days | - | - | - | - | - | - | - | - | - | - | 1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - |