Programmable Safety Controller (CR7021)

Programmable Safety Controller CR7021
  • Volume Discount

Product Details:

Manufacturer part number: CR7021

Brand: IFM ELECTRONIC

Price: 2,650.93

Delivery time: 4 Days


Technical Data:

Number of Inputs and Outputs: Number of digital inputs: 40; Number of analogue inputs: 8; Number of frequency inputs: 8; Number of digital outputs: 24

Number of Digital Inputs: 40

Total Number of Inputs and Outputs: 40

Number of Analogue Inputs: 8

Number of Frequency Inputs: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR7021

Part Number
CR7021
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Number of Digital Inputs Total Number of Inputs and Outputs Number of Analogue Inputs Number of Frequency Inputs Operating Voltage
(V)
Number of Outputs with H-Bridge Number of Digital Outputs Number of R232 Interfaces Number of PWM-I Outputs Number of USB Interfaces Number of PWM Outputs Dimensions
(mm)

2,650.93 €

1 Available 4 Days Number of digital inputs: 40; Number of analogue inputs: 8; Number of frequency inputs: 8; Number of digital outputs: 2440408810-32 DC22418-12153 x 43 x 241

Loading...

  1. 1

Basic information

Analogue Input (Current)(mA) 0-20 Analogue Input (Voltage)(V) 0-32

This page is Programmable Safety Controller, part number CR7021.
You can find the detail information about specifications and dimensions on part number CR7021.

Variation of this product

Part Number
CR7032
CR7132
CR7201
CR7506
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Inputs and Outputs Number of Digital Inputs Total Number of Inputs and Outputs Number of Analogue Inputs Number of Frequency Inputs Operating Voltage
(V)
Number of Outputs with H-Bridge Number of Digital Outputs Number of R232 Interfaces Number of PWM-I Outputs Number of USB Interfaces Number of PWM Outputs Dimensions
(mm)

2,504.93 €

1 Available 4 Days Number of digital inputs: 16; Number of analogue inputs: 16; Number of frequency inputs: 16; Number of digital outputs: 16163216168-32 DC216116116153 x 43 x 241

3,956.15 €

1 Available 4 Days Number of digital inputs: 32; Number of analogue inputs: 32; Number of frequency inputs: 32; Number of digital outputs: 48328032328-32 DC448132132153 x 43 x 277

4,416.15 €

1 Available 4 Days Number of digital inputs: 80; Number of analogue inputs: 16; Number of frequency inputs: 16; Number of digital outputs: 488080161610-32 DC448216-24153 x 43 x 277

1,456.77 €

1 Available 4 Days Number of digital inputs: 24; Number of analogue inputs: 8; Number of frequency inputs: 8; Number of digital outputs: 824248810-32 DC-818-8153 x 43 x 241

Tech Support