Programmable Controller (CR0032)

Programmable Controller CR0032
  • Volume Discount

Product Details:

Manufacturer part number: CR0032

Brand: IFM ELECTRONIC

Price: 2,336.77

Delivery time: 4 Days


Technical Data:

Number of Inputs and Outputs: Number of digital inputs: 16; Number of analogue inputs: 16; Number of frequency inputs: 16; Number of digital outputs: 16

Analogue Voltage Output: - V

Number of Digital Inputs: 16

Total Number of Inputs and Outputs: 32

Number of Resistor Inputs: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR0032

Part Number
CR0032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Analogue Voltage Output
(V)
Number of Digital Inputs Total Number of Inputs and Outputs Number of Resistor Inputs Number of Analogue Inputs Number of Frequency Inputs Operating Voltage
(V)
Number of Analogue Outputs Number of Outputs with H-Bridge Number of Digital Outputs Number of High-Current Outputs Number of Relay Outputs Number of R232 Interfaces Number of PWM-I Outputs Number of USB Interfaces Number of PWM Outputs Dimensions
(mm)

2,336.77 €

1 Available 4 Days Number of digital inputs: 16; Number of analogue inputs: 16; Number of frequency inputs: 16; Number of digital outputs: 16-1632-161610-32 DC-216--116116153 x 43 x 241

Loading...

  1. 1

Basic information

Analogue Input (Current)(mA) 0-20 Analogue Input (Voltage)(V) 0-32

This page is Programmable Controller, part number CR0032.
You can find the detail information about specifications and dimensions on part number CR0032.

Variation of this product

Part Number
CR0020
CR0033
CR0133
CR0200
CR0232
CR0233
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Inputs and Outputs Analogue Voltage Output
(V)
Number of Digital Inputs Total Number of Inputs and Outputs Number of Resistor Inputs Number of Analogue Inputs Number of Frequency Inputs Operating Voltage
(V)
Number of Analogue Outputs Number of Outputs with H-Bridge Number of Digital Outputs Number of High-Current Outputs Number of Relay Outputs Number of R232 Interfaces Number of PWM-I Outputs Number of USB Interfaces Number of PWM Outputs Dimensions
(mm)

2,326.00 €

1 Available 4 Days Number of digital inputs: 40; Number of analogue inputs: 8; Number of frequency inputs: 8; Number of digital outputs: 24-4040-8810-32 DC-224--18-12153 x 43 x 241

2,336.77 €

1 Available 4 Days Number of digital inputs: 16; Number of analogue inputs: 12; Number of frequency inputs: 12; Number of resistor inputs: 4; Number of digital outputs: 16-1632412128-32 DC-216--116116153 x 43 x 241

2,719.85 €

1 Available 4 Days Number of digital inputs: 32; Number of analogue inputs: 16; Number of frequency inputs: 16; Number of resistor inputs: 6; Number of digital outputs: 32; Number of analogue outputs: 20.2-103264616168-32 DC2232--118128153 x 43 x 277

3,925.23 €

1 Available 4 Days Number of digital inputs: 80; Number of analogue inputs: 16; Number of frequency inputs: 16; Number of digital outputs: 48-8080-161610-32 DC-448--216-24153 x 43 x 277

3,837.85 €

1 Available 4 Days Number of digital inputs: 32; Number of analogue inputs: 32; Number of frequency inputs: 32; Number of digital outputs: 48-3280-323210-32 DC-448--132132153 x 43 x 277

3,837.85 €

1 Available 4 Days Number of digital inputs: 40; Number of analogue inputs: 36; Number of frequency inputs: 36; Number of resistor inputs: 4; Number of digital outputs: 40-4080436368-32 DC-440--132132153 x 43 x 277

Tech Support