Manufacturer part number: DD110S
Brand: IFM ELECTRONIC
Price: 520.50 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DD110S
Protection | IP 20 | Electrical Design | Relay | Current Consumption(mA) | ≤ 125 |
---|---|---|---|---|---|
Protection Class | II | Application | Monitoring of rotational or linear movements for adherence to a maximum setpoint (overspeed) | Housing Materials | PA (polyamide) |
Operating Voltage(V) | 19.2-28.8 DC | Ambient Temperature(°C) | -40-55 | Input Characteristics | Pulse inputs |
Nominal Voltage(V) | 24 DC | Installation | Rail TH35 (to EN 60715) | Sensor Supply | 24 V DC / ≤ 70 mA |
This page is Safe Speed Monitor, part number DD110S.
You can find the detail information about specifications and dimensions on part number DD110S.
Part Number |
---|
DD111S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
510.03 € | 1 | 4 Days |