Valve Connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E10058
E12224
E30447
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Protection Materials Protection Class Electrical Connection - Socket Operating Voltage
(V)
Max. Current Load Total
(A)
Moulded-Body Material Dimensions
(mm)

4.74 €

1 4 Days IP 65PA-Connector: 1 x valve plug type A DIN, angled; Moulded body: PA< 45 AC / < 70 DC16PA42 x 29 x 28

11.85 €

1 4 Days IP 65Housing: PA transparent; end cap: PA black; Sealing: NBR black-Connector: 1 x valve type A DIN, angled< 24 DC16--

7.71 €

1 3 Days IP 67PA; FKMIIIConnector: 1 x valve plug type A DIN, angled; Moulded body: PA< 45 AC / < 70 DC10PA41 x 27 x 30

Loading...

  1. 1

Basic information

Ambient Temperature(°C) -40-125 Special Feature Free from silicone

Tech Support