Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EBC066 |
EBC067 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Electrical Connection - Slot | Material Nut | Electrical Connection - Connection | Protection | Electrical Design | Materials | Design | Protection Class | Connector Type | Electrical Connection - Socket | Drag Chain Suitability | Operating Voltage (V) | Ambient Temperature (°C) | Max. Current Load per Module/Slot (A) | Max. Current Load Total (A) | Number of Ports Splitter Box | Moulded-Body Material | Special Feature | Ambient Temperature (Moving) (°C) | Dimensions (mm) | Display | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
163.60 € | 1 | 4 Days | Connector: 8 x M8; Moulded body: PBT-GF 20 / brass, nickel-plated; Contacts: gold-plated | - | - | IP 65; IP 67; IP 68 | NPN | PBT-GF20; brass nickel-plated | - | III | M8 | - | Yes | 10-30 DC; ("supply class 2" to cULus) | -20-80 | 2 | 6 | 8 | PBT-GF 20 / brass, nickel-plated | Gold-plated contacts; Drag chain suitability | -5-60 | 20 x 30 x 129.5 | Switching status: 10 x LED, yellow operation: 1 x LED, green | - | ||
192.26 € | 1 | 4 Days | Connector: 8 x M8; Moulded body: PBT-GF 20 / brass, nickel-plated; Contacts: gold-plated | - | - | IP 65; IP 67; IP 68 | NPN | PBT-GF20; brass nickel-plated | - | III | M8 | - | Yes | 10-30 DC; ("supply class 2" to cULus) | -20-80 | 2 | 6 | 8 | PBT-GF 20 / brass, nickel-plated | Gold-plated contacts; Drag chain suitability | -5-60 | 20 x 30 x 129.5 | Switching status: 10 x LED, yellow operation: 1 x LED, green | - |
Loading...
Configure
Basic Attributes
Material Nut
Electrical Connection - Connection
Design
Electrical Connection - Socket
Accessories (Included)
Electrical Connection - Slot
Protection
Electrical Design
Materials
Protection Class
Connector Type
Drag Chain Suitability
Operating Voltage(V)
Ambient Temperature(°C)
Max. Current Load per Module/Slot(A)
Max. Current Load Total(A)
Number of Ports Splitter Box
Moulded-Body Material
Special Feature
Ambient Temperature (Moving)(°C)
Dimensions(mm)
Display
Filter by standard shipping days
Optional Attributes