Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EBC006
Part Number
|
---|
EBC006 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Electrical Connection - Slot | Material Nut | Electrical Connection - Connection | Protection | Electrical Design | Materials | Design | Protection Class | Connector Type | Electrical Connection - Socket | Drag Chain Suitability | Operating Voltage (V) | Ambient Temperature (°C) | Max. Current Load per Module/Slot (A) | Max. Current Load Total (A) | Number of Ports Splitter Box | Moulded-Body Material | Special Feature | Ambient Temperature (Moving) (°C) | Dimensions (mm) | Display | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.31 € | 1 | 4 Days | Connector: 6 x M12; Moulded body: PA; Contacts: gold-plated; Tightening torque: 0.8-1.5 Nm | - | - | IP 67 | PNP | PA | - | - | M12 | - | - | 10-30 DC; ("supply class 2" to cULus) | -25-80 | 4 | 12 | 6 | PA / PA | Free from silicone; Gold-plated contacts | - | 33 x 60 x 125 | Switching status: 6 x LED, yellow operation: 1 x LED, green | Protective caps: 2 labels: 6 |
Loading...
This page is Splitter Box, part number EBC006.
You can find the detail information about specifications and dimensions on part number EBC006.
Configure
Basic Attributes
Material Nut
Electrical Connection - Connection
Design
Protection Class
Electrical Connection - Socket
Drag Chain Suitability
Ambient Temperature (Moving)(°C)
Electrical Connection - Slot
Protection
Electrical Design
Materials
Connector Type
Operating Voltage(V)
Ambient Temperature(°C)
Max. Current Load per Module/Slot(A)
Max. Current Load Total(A)
Number of Ports Splitter Box
Moulded-Body Material
Special Feature
Dimensions(mm)
Display
Accessories (Included)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E30401 |
EBC001 |
EBC002 |
EBC007 |
EBC008 |
EBC009 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Electrical Connection - Slot | Material Nut | Electrical Connection - Connection | Protection | Electrical Design | Materials | Design | Protection Class | Connector Type | Electrical Connection - Socket | Drag Chain Suitability | Operating Voltage (V) | Ambient Temperature (°C) | Max. Current Load per Module/Slot (A) | Max. Current Load Total (A) | Number of Ports Splitter Box | Moulded-Body Material | Special Feature | Ambient Temperature (Moving) (°C) | Dimensions (mm) | Display | Accessories (Included) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
108.76 € | 1 | 4 Days | - | - | - | IP 67 | - | Plastics | For submersible pressure transmitter PS3 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
78.54 € | 1 | 4 Days | Connector: 4 x M12; Moulded body: PA; Contacts: gold-plated; Tightening torque: 0.8-1.5 Nm | - | - | IP 67 | - | PA | - | - | M12 | - | - | < 30 AC/DC; ("supply class 2" to cULus) | -25-80 | 4 | 12 | 4 | PA / PA | Free from silicone; Gold-plated contacts | - | 33 x 60 x 118.2 | - | Protective caps: 2 labels: 4 | ||
94.18 € | 1 | 4 Days | Connector: 4 x M12; Moulded body: PA; Contacts: gold-plated; Tightening torque: 0.8-1.5 Nm | - | - | IP 67 | PNP | PA | - | - | M12 | - | - | 10-30 DC; ("supply class 2" to cULus) | -25-80 | 4 | 10 | 4 | PA / PA | Free from silicone; Gold-plated contacts | - | 33 x 60 x 118.2 | Switching status: 4 x LED, yellow operation: 1 x LED, green | Protective caps: 2 labels: 4 | ||
131.49 € | 1 | 4 Days | Connector: 6 x M12; Moulded body: PA; Contacts: gold-plated; Tightening torque: 0.8-1.5 Nm | - | - | IP 67 | - | PA | - | - | M12 | - | - | < 30 AC/DC; ("supply class 2" to cULus) | -25-80 | 4 | 12 | 6 | PA / PA | Free from silicone; Gold-plated contacts | - | - | - | Protective caps: 2 labels: 6 | ||
156.72 € | 1 | 4 Days | Connector: 6 x M12; Moulded body: PA; Contacts: gold-plated; Tightening torque: 0.8-1.5 Nm | - | - | IP 67 | PNP | PA | - | - | M12 | - | - | 10-30 DC; ("supply class 2" to cULus) | -25-80 | 4 | 10 | 6 | PA / PA | Free from silicone; Gold-plated contacts | - | - | Switching status: 10 x LED, yellow operation: 1 x LED, green | Protective caps: 2 labels: 6 | ||
106.97 € | 1 | 4 Days | Connector: 8 x M12; Moulded body: PA; Contacts: gold-plated; Tightening torque: 0.8-1.5 Nm | - | - | IP 67 | - | PA | - | - | M12 | - | - | < 30 AC/DC; ("supply class 2" to cULus) | -25-80 | 4 | 12 | 8 | PA / PA | Free from silicone; Gold-plated contacts | - | 33 x 60 x 152 | - | Protective caps: 2 labels: 8 |