Splitter Box (E10437)

Splitter Box E10437

Product Details:

Manufacturer part number: E10437

Brand: IFM ELECTRONIC

Price: 41.94

Delivery time: 4 Days


Technical Data:

Electrical Connection - Slot: -

Material Nut: Brass, nickel-plated

Electrical Connection - Connection: -

Protection: IP 67

Electrical Design: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E10437

Part Number
E10437
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Electrical Connection - Slot Material Nut Electrical Connection - Connection Protection Electrical Design Materials Design Protection Class Connector Type Electrical Connection - Socket Drag Chain Suitability Operating Voltage
(V)
Ambient Temperature
(°C)
Max. Current Load per Module/Slot
(A)
Max. Current Load Total
(A)
Number of Ports Splitter Box Moulded-Body Material Special Feature Ambient Temperature (Moving)
(°C)
Dimensions
(mm)
Display Accessories (Included)

41.94 €

1 4 Days -Brass, nickel-plated-IP 67-TPU--M12Connector: 2 x M12; Moulded body: TPU; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.5 Nm-10-55 DC-25-80442TPUFree from silicone; Halogen-free; Gold-plated contacts----

Loading...

  1. 1

This page is Splitter Box, part number E10437.
You can find the detail information about specifications and dimensions on part number E10437.

Variation of this product

Part Number
E11775
E11847
E30401
EBC001
EBC002
EBC003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Electrical Connection - Slot Material Nut Electrical Connection - Connection Protection Electrical Design Materials Design Protection Class Connector Type Electrical Connection - Socket Drag Chain Suitability Operating Voltage
(V)
Ambient Temperature
(°C)
Max. Current Load per Module/Slot
(A)
Max. Current Load Total
(A)
Number of Ports Splitter Box Moulded-Body Material Special Feature Ambient Temperature (Moving)
(°C)
Dimensions
(mm)
Display Accessories (Included)

345.63 €

1 12 Days Connector: 8 x M12; Moulded body: stainless steel--IP 69K; (To ensure the protection rating unused sockets must be covered with the supplied protective caps.; Tightening torque: 0.8 Nm)PNPstainless steel-IIIM12--10-36 DC-5-70468stainless steel--Ø 137.3 / L = 72Switching status: 10 x LED, yellow
operation: 1 x LED, green
Protective caps: M12

385.95 €

1 4 Days Connector: 8 x M12; Moulded body: stainless steel--IP 69K; (To ensure the protection rating unused sockets must be covered with the supplied protective caps.; Tightening torque: 0.8 Nm)PNPstainless steel-IIIM12--10-36 DC-5-70468stainless steel--Ø 137.3 / L = 72Switching status: 10 x LED, yellow
operation: 1 x LED, green
Protective caps: M12

108.76 €

1 4 Days ---IP 67-PlasticsFor submersible pressure transmitter PS3---------------

78.54 €

1 4 Days Connector: 4 x M12; Moulded body: PA; Contacts: gold-plated; Tightening torque: 0.8-1.5 Nm--IP 67-PA--M12--< 30 AC/DC; ("supply class 2" to cULus)-25-804124PA / PAFree from silicone; Gold-plated contacts-33 x 60 x 118.2-Protective caps: 2
labels: 4

94.18 €

1 4 Days Connector: 4 x M12; Moulded body: PA; Contacts: gold-plated; Tightening torque: 0.8-1.5 Nm--IP 67PNPPA--M12--10-30 DC; ("supply class 2" to cULus)-25-804104PA / PAFree from silicone; Gold-plated contacts-33 x 60 x 118.2Switching status: 4 x LED, yellow
operation: 1 x LED, green
Protective caps: 2
labels: 4

106.74 €

1 4 Days Connector: 4 x M12; Moulded body: PA; Contacts: gold-plated; Tightening torque: 0.8-1.5 Nm--IP 67-PA--M12--< 30 AC/DC; ("supply class 2" to cULus)-25-804104PA / PAFree from silicone; Gold-plated contacts-33 x 60 x 118.2-Protective caps: 2
labels: 4

Tech Support