Cable (E11685)

Cable E11685

Product Details:

Manufacturer part number: E11685

Brand: IFM ELECTRONIC

Price: 156.47

Delivery time: 4 Days


Technical Data:

Operating Voltage: - V

Ambient Temperature: -40-90 °C

Description: Cable: 50 m, PUR, Halogen-free, black, Ø 4.9 mm; 4 x 0.34 mm², PP

Special Feature: Halogen-free; Drag chain suitability

Ambient Temperature (Moving): - °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E11685

Part Number
E11685
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Voltage
(V)
Ambient Temperature
(°C)
Description Special Feature Ambient Temperature (Moving)
(°C)

156.47 €

1 4 Days --40-90Cable: 50 m, PUR, Halogen-free, black, Ø 4.9 mm; 4 x 0.34 mm², PPHalogen-free; Drag chain suitability-

Loading...

  1. 1

This page is Cable, part number E11685.
You can find the detail information about specifications and dimensions on part number E11685.

Variation of this product

Part Number
E11686
E11690
E12255
E12256
E12274
E12359
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Voltage
(V)
Ambient Temperature
(°C)
Description Special Feature Ambient Temperature (Moving)
(°C)

312.31 €

1 4 Days < 300 AC/DC-40-90Cable: 100 m, PUR, Halogen-free, black, Ø 4.9 mm; 4 x 0.34 mm², PPHalogen-free; Drag chain suitability-

439.39 €

1 Quote --30-80Cable: 100 m, PUR, black, Ø 6 mm; highly flexible; 5 x 0.34 mm² (42 x Ø 0.1 mm ), PVC--5-80

156.47 €

1 12 Days --25-100Cable: 50 m, PVC, orange, Ø 4.9 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm )--

296.92 €

1 12 Days --25-100Cable: 100 m, PVC, orange, Ø 4.9 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm )--

33.85 €

1 4 Days --50-180Cable: 100 m, PVC, orange, Ø 4.9 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm )--30-180

312.31 €

1 12 Days --40-90Cable: 100 m, PVC, orange, Ø 4.9 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm )Halogen-free; Drag chain suitability-

Tech Support