Manufacturer part number: EC0466
Brand: IFM ELECTRONIC
Price: 93.23 €
Delivery time: 4 Days
Accessories (Included): automotive micro relay: 6 x 12 V DC, 1 changeover contact
automotive mini fuses: 2 x 4 A, pink
automotive mini fuses: 6 x 30 A, green
fuse puller
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EC0466
Part Number
|
---|
EC0466 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Accessories (Included) | |
---|---|---|---|---|---|
93.23 € | 1 | Available | 4 Days | automotive micro relay: 6 x 12 V DC, 1 changeover contact automotive mini fuses: 2 x 4 A, pink automotive mini fuses: 6 x 30 A, green fuse puller |
Loading...
Design | For BasicController Relay CR0431 |
---|
This page is Set Relays Fuses, part number EC0466.
You can find the detail information about specifications and dimensions on part number EC0466.
Part Number |
---|
EC0467 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accessories (Included) |
---|---|---|---|---|---|
101.23 € | 1 | Available | 4 Days | automotive micro relay: 6 x 24 V DC, 1 changeover contact automotive mini fuses: 2 x 4 A, pink automotive mini fuses: 6 x 30 A, green fuse puller |