Power Supply (AC1226)

Power Supply AC1226

Product Details:

Manufacturer part number: AC1226

Brand: IFM ELECTRONIC

Price: 417.30

Delivery time: 3 Days


Technical Data:

Overload Performance: -

Output Voltage AS-I: 29.5-31.6; (to PELV; NEC Class II) V

Derating: 2 (60-70 °C) W/K

Input Current (Nominal Voltage 230 V AC / 50 Hz): - A

Integrated Data Decoupling: Yes


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC1226

Part Number
AC1226
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overload Performance Output Voltage AS-I
(V)
Derating
(W/K)
Input Current (Nominal Voltage 230 V AC / 50 Hz)
(A)
Integrated Data Decoupling Protection Nominal Voltage DC
(V)
Max. Residual Ripple
(mV)
Mains Buffering Time (Nominal Voltage 120 V AC / 60 Hz)
(ms)
AS-I Certificate Input Voltage DC
(V)
Materials Protection Class Switch-On Peak Current (Nominal Voltage 230 V AC / 50 Hz)
(A)
Output Current AS-I
(A)
Type of Short-Circuit Protection Power Loss (Nominal Voltage 230 V AC / 50 Hz)
(W)
Operating Voltage
(V)
Electrical Connection Switch-On Peak Current (Nominal Voltage 120 V AC / 60 Hz)
(A)
Frequency AC
(Hz)
Power Loss in Open-Circuit Operation
(W)
Ambient Temperature
(°C)
Overvoltage Protection Mains Buffering Time (Nominal Voltage 230 V AC / 50 Hz)
(ms)
Power Factor (Nominal Voltage 120 V AC / 60 Hz) Nominal Frequency AC
(Hz)
Inrush Current Limitation Type of Mounting Number of Output Circuits External Input Protection Short-Circuit Protection Operating Voltage Tolerance
(%)
Power Factor (Nominal Voltage 230 V AC / 50 Hz) Back Feeding Protection
(V)
Output Power (Peak)
(W)
Efficiency (Nominal Voltage 230 V AC / 50 Hz)
(%)
Power Loss (Nominal Voltage 120 V AC / 60 Hz)
(W)
Nominal Voltage AC
(V)
Input Current (Nominal Voltage 120 V AC / 60 Hz)
(A)
Input Voltage Range AC
(V)
Efficiency (Nominal Voltage 120 V AC / 60 Hz)
(%)
Output Power (Permanent)
(W)
Max. Power-On Delay Time
(ms)
Short-Circuit Proof Dimensions
(mm)
Display Fuse
(A)

417.30 €

1 3 Days -29.5-31.6; (to PELV; NEC Class II)2 (60-70 °C)-YesIP 20-50-54401-Aluminium; steel sheet galvanised--2.8electronically protected--cage clamps:----10-70Yes; (< 55 V)--47-63--1> 6 AYes------110 / 230-85-132 / 184-264-85100--Function: LED, green goes off in case of overload U < 28 V
IR addressing
LED, red
-

Loading...

  1. 1

Basic information

Parallel Connection of Outputs Possible No Series Connection of Outputs Possible No Overload Protection Yes

This page is Power Supply, part number AC1226.
You can find the detail information about specifications and dimensions on part number AC1226.

Variation of this product

Part Number
AC1212
AC1221
AC1253
AC1254
AC1256
AC1257
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overload Performance Output Voltage AS-I
(V)
Derating
(W/K)
Input Current (Nominal Voltage 230 V AC / 50 Hz)
(A)
Integrated Data Decoupling Protection Nominal Voltage DC
(V)
Max. Residual Ripple
(mV)
Mains Buffering Time (Nominal Voltage 120 V AC / 60 Hz)
(ms)
AS-I Certificate Input Voltage DC
(V)
Materials Protection Class Switch-On Peak Current (Nominal Voltage 230 V AC / 50 Hz)
(A)
Output Current AS-I
(A)
Type of Short-Circuit Protection Power Loss (Nominal Voltage 230 V AC / 50 Hz)
(W)
Operating Voltage
(V)
Electrical Connection Switch-On Peak Current (Nominal Voltage 120 V AC / 60 Hz)
(A)
Frequency AC
(Hz)
Power Loss in Open-Circuit Operation
(W)
Ambient Temperature
(°C)
Overvoltage Protection Mains Buffering Time (Nominal Voltage 230 V AC / 50 Hz)
(ms)
Power Factor (Nominal Voltage 120 V AC / 60 Hz) Nominal Frequency AC
(Hz)
Inrush Current Limitation Type of Mounting Number of Output Circuits External Input Protection Short-Circuit Protection Operating Voltage Tolerance
(%)
Power Factor (Nominal Voltage 230 V AC / 50 Hz) Back Feeding Protection
(V)
Output Power (Peak)
(W)
Efficiency (Nominal Voltage 230 V AC / 50 Hz)
(%)
Power Loss (Nominal Voltage 120 V AC / 60 Hz)
(W)
Nominal Voltage AC
(V)
Input Current (Nominal Voltage 120 V AC / 60 Hz)
(A)
Input Voltage Range AC
(V)
Efficiency (Nominal Voltage 120 V AC / 60 Hz)
(%)
Output Power (Permanent)
(W)
Max. Power-On Delay Time
(ms)
Short-Circuit Proof Dimensions
(mm)
Display Fuse
(A)

802.14 €

1 4 Days -29.5-31.6; (to PELV)1 (60-70 °C)-YesIP 20-50-21901-Aluminium--4-30-terminals: -2.5 mm²--4-10-60---47-63--2> 10 AYes------110 / 230-88-132 / 184-264--500--Function: 2 x LED, green8; (not accessible)

261.94 €

1 3 Days -29.5-31.62% / K (> 60° C)-YesIP 20-50-91001-PC; ABSII-1.9---cage clamps: -1.5 mm²---0-70Yes; (< 34 V)90-47-63-rail; (TH35 (EN 60715); free space for convection cooling 30 mm)1--10---88-110 / 230-100-240-60380Yes45 x 90 x 100AS-i voltage: LED, green10; (external. characteristics B)

744.60 €

1 4 Days output current constant30.5-------98401-steel sheetI-------47-64--25-70Yes; (< 36 V)----rail; (TH35 (EN 60715))---15-20--256--400-380-480-24490Yes124 x 62 x 120AS-i voltage: LED, green-

446.71 €

1 4 Days output current constant30.5-------98601-steel sheetI----automatic range selection--47-64--25-70Yes; (< 36 V)----rail; (TH35 (EN 60715))---10--134--110 / 230-100-120 / 200-240-122900Yes124 x 40 x 120AS-i voltage: LED, green-

359.35 €

1 4 Days output current constant30.5; (to PELV; NEC Class II)0 (60-70 °C)0.86Yes--509898701-steel sheetI32.8-11.6automatic range selection-347-64--25-70Yes; (< 36 V)960.56-Yesrail; (TH35 (EN 60715))1≤ B-10 A / ≤ C-6 A-100.4735-8812.9110 / 2301.44100-120 / 200-24086.985900Yes124 x 40 x 120AS-i voltage: LED, green-

511.57 €

1 4 Days output current constant30.5----24--9880124steel sheetIII----------25-70Yes; (< 36 V)----rail; (TH35 (EN 60715))---25-35--134------122650Yes124 x 40 x 120AS-i voltage: LED, green-

Tech Support