Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AC1421
Protection | IP 20 | Materials | Aluminium powder-coated; steel sheet galvanised; PC | Current Consumption(mA) | < 500 |
---|---|---|---|---|---|
Application | EtherNet/IP gateway | Operating Voltage(V) | 18-32 DC | Ambient Temperature(°C) | 0-60 |
Housing | Housing for DIN rail mounting | Communication Interface | Ethernet | Max. Current Consumption from AS-I(mA) | 500 |
Electrical Separation | Yes |
This page is AS-I EtherNet / IP Gateway, part number AC1421.
You can find the detail information about specifications and dimensions on part number AC1421.
Part Number |
---|
AC1422 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of AS-I Masters |
---|---|---|---|---|---|
2,055.69 € | 1 | Available | 4 Days | 2 |