SmartPLC DataLine (AC1423)

SmartPLC DataLine AC1423
  • Volume Discount

Product Details:

Manufacturer part number: AC1423

Brand: IFM ELECTRONIC

Price: 1,827.24

Delivery time: 4 Days


Technical Data:

AS-I Certificate: 97303

Application: -

Protocol: EtherCAT|EtherNet/IP|Modbus TCP|TCP/IP|UDP/IP

Usage Type: programming|data transmission; programming

Max. Current Consumption from AS-I: 500; (with external supply: 10 mA) mA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC1423

Part Number
AC1423
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AS-I Certificate Application Protocol Usage Type Max. Current Consumption from AS-I
(mA)
Number of AS-I Masters Transmission Rate

1,827.24 €

1 Available 4 Days 97303-EtherCAT|EtherNet/IP|Modbus TCP|TCP/IP|UDP/IPprogramming|data transmission; programming500; (with external supply: 10 mA)110 MBaud; 100 MBaud

Loading...

  1. 1

Basic information

Protection IP 20 Materials Aluminium powder-coated; steel sheet galvanised; PC Current Consumption(mA) < 500; (AUX / AS-i 1)
AS-I Version 3.0 Connector Type RJ45 Storage Temperature(°C) -20-70
Operating Voltage(V) 18-32 DC; (AUX; AS-i: 21-31.6 V DC) Electrical Connection terminals: -2.5 mm² Ambient Temperature(°C) 0-60
AS-I Profile M4 Housing Housing for DIN rail mounting Communication Interface Ethernet; OPC-UA
Voltage Range(V) to PELV Electrical Separation Yes Display Function: 1 x LED, red/green
full graphic LCD display
Accessories (Included) terminals

This page is SmartPLC DataLine, part number AC1423.
You can find the detail information about specifications and dimensions on part number AC1423.

Variation of this product

Part Number
AC1403
AC1404
AC1424
AC1433
AC1434
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AS-I Certificate Application Protocol Usage Type Max. Current Consumption from AS-I
(mA)
Number of AS-I Masters Transmission Rate

1,809.07 €

1 Available 4 Days 97301-EtherCAT|EtherNet/IP|Modbus TCP|PROFINETprogramming|data transmission500; (with external supply: 10 mA)110 MBaud; 100 MBaud|100 MBaud

2,172.00 €

1 Available 4 Days 97301-EtherCAT|EtherNet/IP|Modbus TCP|PROFINETprogramming|data transmission500; (with external supply: 10 mA; AS-i 2: 10 mA)210 MBaud; 100 MBaud|100 MBaud

2,190.00 €

1 Available 4 Days 97303-EtherCAT|EtherNet/IP|Modbus TCP|TCP/IP|UDP/IPprogramming|data transmission; programming500; (with external supply: 10 mA; AS-i 2: 10 mA)210 MBaud; 100 MBaud

1,809.07 €

1 Available 4 Days 97304standard PLC and/or AS-i/EtherCAT gatewayEtherCAT|EtherNet/IP|Modbus TCP|TCP/IP|UDP/IPdata transmission; programming|programming500; (with external supply: 10 mA)1100 MBaud|10 MBaud; 100 MBaud

2,172.00 €

1 Available 4 Days 97304standard PLC and/or AS-i/EtherCAT gatewayEtherCAT|EtherNet/IP|Modbus TCP|TCP/IP|UDP/IPdata transmission; programming|programming500; (with external supply: 10 mA; AS-i 2: 10 mA)2100 MBaud|10 MBaud; 100 MBaud

Tech Support