Cooling Element Cameras (E3D302)

Cooling Element Cameras E3D302

Product Details:

Manufacturer part number: E3D302

Brand: IFM ELECTRONIC

Price: 113.12

Delivery time: 4 Days


Technical Data:

Materials: dissipator: AlMgSi1MgMn; Heat conductor: AlMg3

Design: -

Application: -

Type of Mounting: panel / surface

Installation Instruction: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E3D302

Part Number
E3D302
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Design Application Type of Mounting Installation Instruction Accessories (Included)

113.12 €

1 4 Days dissipator: AlMgSi1MgMn; Heat conductor: AlMg3--panel / surface-Cylinder screws: 2 x M5 x 70, ISO 4762
Cylinder screws: 2 x M5 x 75, ISO 4762
Nuts: 2
Clamp
installation instructions

Loading...

  1. 1

This page is Cooling Element Cameras, part number E3D302.
You can find the detail information about specifications and dimensions on part number E3D302.

Variation of this product

Part Number
E3D304
E3D352
E3D353
E3D354
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials Design Application Type of Mounting Installation Instruction Accessories (Included)

224.03 €

1 4 Days dissipator: AlMgSi1MgMn; Heat conductor: AlMg3double cooling element-panel / surface-Cylinder screws: 2 x M5 x 75, ISO 4762
Nuts: 2
Clamp
installation instructions

113.12 €

1 4 Days dissipator: AlSi1MgMn; Heat conductor: AlMg3--panel / surface-Cooling elements: 1
Heat conductor: 1, fitted
head cap screw: 2 x M5 x 70
counter-sunk screw: 4 x M5 x 16
Clamp installation instructions

61.47 €

1 4 Days Heat conductor: AlMg3--panel / surface-Heat conductor: 1
lock nut: 2, fitted
head cap screw: 2 x M5 x 65
counter-sunk screw: 4 x M5 x 16
installation instructions

224.03 €

1 4 Days dissipator: AlSi1MgMn; Heat conductor: AlMg3-heat sink with variable flow direction-heat sink can be rotated by 90°Cooling elements: 2, Heat conductor fitted
head cap screw: 2 x M5 x 75
counter-sunk screw: 8 x M5 x 16
Clamp installation instructions

Tech Support