Passive AS-I Bus Termination (AC1147)

Passive AS-I Bus Termination AC1147

Product Details:

Manufacturer part number: AC1147

Brand: IFM ELECTRONIC

Price: 129.20

Delivery time: 4 Days


Technical Data:

Nominal Voltage DC: 26.5-31.6 V

Protection Class: -

Electrical Connection: Connector: M12

Max. Current Consumption from AS-I: 10 mA

Electrically Separated: No


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC1147

Part Number
AC1147
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Voltage DC
(V)
Protection Class Electrical Connection Max. Current Consumption from AS-I
(mA)
Electrically Separated Dimensions
(mm)
Display

129.20 €

1 4 Days 26.5-31.6-Connector: M1210NoØ 20 / L = 461 x LED, yellow Voltage AS-i > 18.5 V
1 x LED, green Voltage AS-i > 26 V

Loading...

  1. 1

Basic information

Protection IP 67 Electrical Design AS-i Application improvement of the signal quality
Ambient Temperature(°C) -25-70 Reverse Polarity Protection Yes Undervoltage Monitoring Yes

This page is Passive AS-I Bus Termination, part number AC1147.
You can find the detail information about specifications and dimensions on part number AC1147.

Variation of this product

Part Number
E70580
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Voltage DC
(V)
Protection Class Electrical Connection Max. Current Consumption from AS-I
(mA)
Electrically Separated Dimensions
(mm)
Display

143.98 €

1 4 Days 18.5-31.6III-15--operation: LED, yellow AS-i voltage > 18 V
operation: LED, green AS-i voltage > 26.5 V

Tech Support