LED Strip RGBW (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DV1002

Part Number
DV1002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

303.87 €

1 4 Days

Loading...

  1. 1

Basic information

Protection IP 68 Nominal Voltage DC(V) 24; (to SELV/PELV) Materials TPU
Current Consumption(mA) 800 Application signalling machine conditions Operating Voltage(V) 21.4-26.4 DC
Luminous Flux(lm) red: 101.2 / green: 188.8 / blue: 37 / white: 285.2 Ambient Temperature(°C) -20-45 Input Current High(mA) 10
Max. Relative Air Humidity(%) 90 Max. Height Above Sea Level(m) 4000 Input Circuit of Digital Inputs 24 V PNP
Degree of Soiling 2 Dimensions(mm) 500 x 14.2 x 4.5 Display signalling machine conditions: LED, multi-colour RGB
illumination of installations: LED, white
Colour Temperature(K) 4000

This page is LED Strip RGBW, part number DV1002.
You can find the detail information about specifications and dimensions on part number DV1002.

Tech Support