DIN Rail Adapter (E75396)

DIN Rail Adapter E75396

Product Details:

Manufacturer part number: E75396

Brand: IFM ELECTRONIC

Price: 26.81

Delivery time: 4 Days


Technical Data:

Materials: Mounting plate: stainless steel (1.4301 / 304); DIN rail adapter: PC; lock nuts: galvanised

Design: suited for illuminated pushbutton modules, AC2386, AC2388, AC2396, AC2398

Dimensions: - mm

Accessories (Included): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E75396

Part Number
E75396
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Design Dimensions
(mm)
Accessories (Included)

26.81 €

1 4 Days Mounting plate: stainless steel (1.4301 / 304); DIN rail adapter: PC; lock nuts: galvanisedsuited for illuminated pushbutton modules, AC2386, AC2388, AC2396, AC2398--

Loading...

  1. 1

This page is DIN Rail Adapter, part number E75396.
You can find the detail information about specifications and dimensions on part number E75396.

Variation of this product

Part Number
E70432
E73006
E73007
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials Design Dimensions
(mm)
Accessories (Included)

17.52 €

1 4 Days Screws: galvanised; DIN rail adapter: AlMgSi0.5 F22; mounting clip: C100S+QT galvanisedFor PCB module AC2750-53-3M double-sided adhesive tape type 468 MP

27.20 €

1 4 Days Mounting plate: stainless steel (1.4301 / 304); DIN rail clip: stainless steel (1.4310 / 301); threaded bush: stainless steel (1.4567 / 304Cu)For Compact M8 modules88.5 x 1.5 x 30-

28.65 €

1 4 Days Mounting plate: stainless steel (1.4301 / 304); DIN rail clip: stainless steel (1.4310 / 301); threaded bush: stainless steel (1.4567 / 304Cu)For Compact M8 modules129.5 x 1.5 x 30-

Tech Support