AS-Interface PCB Module (AC2729)

AS-Interface PCB Module AC2729
  • Volume Discount

Product Details:

Manufacturer part number: AC2729

Brand: IFM ELECTRONIC

Price: 156.47

Delivery time: 4 Days


Technical Data:

Number of Inputs and Outputs: Number of digital inputs: 2

Number of Digital Inputs: 2

Protection: IP 20; (depending on the housing)

Max. Current Load per Output: 10 mA

Electrical Design: PNP


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC2729

Part Number
AC2729
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Number of Digital Inputs Protection Max. Current Load per Output
(mA)
Electrical Design Materials Current Consumption
(mA)
Protection Class Application Actuator Supply Outputs Min. Switching Level High Signal
(V)
Max. Current Load Outputs Total
(A)
Max. Total Current Rating of Inputs
(mA)
Operating Voltage
(V)
Ambient Temperature
(°C)
Integrated Watchdog Max. Current Load Total
(A)
Input Current Low
(mA)
Digital Inputs Protected Against Short Circuits Voltage Supply
(V)
Input Current High
(mA)
Type of Mounting Number of Digital Outputs Housing Voltage Range
(V)
Max. Current Consumption from AS-I
(mA)
Circuit Short-Circuit Proof Electrically Separated Dimensions
(mm)
Display

156.47 €

1 Available 4 Days Number of digital inputs: 22IP 20; (depending on the housing)10PNP-< 50-Housing for panel mountingAS-i---26.5-31.6-25-60Yes--No-> 5---DC--No--operation: LED, green
errors: LED, red
function: LED, yellow

Loading...

  1. 1

Basic information

Sensor Supply of the Inputs AS-i Input Circuit of Digital Inputs PNP

This page is AS-Interface PCB Module, part number AC2729.
You can find the detail information about specifications and dimensions on part number AC2729.

Variation of this product

Part Number
AC2709
AC2728
AC2730
AC2731
AC2750
AC2751
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Inputs and Outputs Number of Digital Inputs Protection Max. Current Load per Output
(mA)
Electrical Design Materials Current Consumption
(mA)
Protection Class Application Actuator Supply Outputs Min. Switching Level High Signal
(V)
Max. Current Load Outputs Total
(A)
Max. Total Current Rating of Inputs
(mA)
Operating Voltage
(V)
Ambient Temperature
(°C)
Integrated Watchdog Max. Current Load Total
(A)
Input Current Low
(mA)
Digital Inputs Protected Against Short Circuits Voltage Supply
(V)
Input Current High
(mA)
Type of Mounting Number of Digital Outputs Housing Voltage Range
(V)
Max. Current Consumption from AS-I
(mA)
Circuit Short-Circuit Proof Electrically Separated Dimensions
(mm)
Display

208.44 €

1 4 Days Number of digital inputs: 4; Number of digital outputs: 44IP 2050PNP---Housing for panel mountingAS-i10-20026.5-31.6-25-60-0.2; (total current for all inputs and outputs supplied from AS-i: 200 mA)< 1.5Yes15-30 DC> 3For Moeller housing RMQ-Titan: I3M, I4M, I6M4--250PNPYesYes-operation: LED, green

276.15 €

1 4 Days Number of digital inputs: 4; Number of digital outputs: 34IP 20100; (note current load for all inputs and outputs )PNP-< 200-Housing for panel mounting----26.5-31.6-25-70Yes0.18; (total current for all inputs and outputs supplied from AS-i: 180 mA)-Yes20-30 DC--3potted plastic housing18-30 DC--Yes-16 x 88 x 41-

266.00 €

1 4 Days Number of digital inputs: 4; Number of digital outputs: 34IP 20100; (note current load for all inputs and outputs )PNP-< 200-Housing for panel mountingAS-i---26.5-31.6 DC-25-70Yes0.18; (total current for all inputs and outputs supplied from AS-i: 180 mA)-Yes---3potted plastic housing18-30 DC--Yes-16 x 88 x 41-

195.08 €

1 Available 12 Days Number of digital inputs: 3; Number of digital outputs: 33-180; (note current load for all inputs and outputs )PNP-< 200-Housing for panel mountingAS-i---26.5-31.6 DC-25-70Yes0.18; (total current for all inputs and outputs supplied from AS-i: 180 mA)-Yes---3-18-30 DC--Yes--operation: LED, green
failure: LED, red

165.17 €

1 4 Days Number of digital inputs: 4; Number of digital outputs: 44IP 20100; (utilisation category DC-13 (control of electromagnets): 2.5 W (IEC 60947-5-1))PNPHousing: PC potted-IIIHousing for panel mounting (only for operation with AS-i masters with the profile M4)AS-i110.1515018-31.6 DC-25-55Yes0.15; (total current for all inputs and outputs supplied from AS-i: 150 mA)0-2Yes-44357Installation in a surface-mounted housing4-18-30 DC180; (without sensors: < 30 mA; inputs and outputs active: < 180 mA)PNPYesYes31.1 x 12 x 76.6operation: LED, green
errors: LED, red
function: LED, yellow

165.17 €

1 4 Days Number of digital inputs: 4; Number of digital outputs: 34IP 20100; (utilisation category DC-13 (control of electromagnets): 2.5 W (IEC 60947-5-1))PNPHousing: PC potted-IIIHousing for panel mountingAS-i110.1515018-31.6 DC-25-55Yes0.15; (total current for all inputs and outputs supplied from AS-i: 150 mA)0-2Yes-6-10Installation in a surface-mounted housing3-18-30 DC180; (without sensors: < 30 mA; inputs and outputs active: < 180 mA)PNPYesYes31.1 x 12 x 76.6operation: LED, green
errors: LED, red
function: LED, yellow

Tech Support