Compact Module (CR2011)

Compact Module CR2011
  • Volume Discount

Product Details:

Manufacturer part number: CR2011

Brand: IFM ELECTRONIC

Price: 665.69

Delivery time: 4 Days


Technical Data:

Number of Inputs and Outputs: Number of digital outputs: 8

Total Number of Inputs and Outputs: 8

Protection: -

Materials: -

Operating Voltage: 10-32 DC V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR2011

Part Number
CR2011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Total Number of Inputs and Outputs Protection Materials Operating Voltage
(V)
Ambient Temperature
(°C)
Reverse Polarity Protection PLC Function to IEC 61131-3 Type of Mounting Short-Circuit Protection Number of CAN Interfaces Parameter Setting Options Analogue Input (Current)
(mA)
Analogue Input (Voltage)
(V)
Dimensions
(mm)
Display

665.69 €

1 Available 4 Days Number of digital outputs: 88--10-32 DC-----1---152 x 60 x 22-

Loading...

  1. 1

This page is Compact Module, part number CR2011.
You can find the detail information about specifications and dimensions on part number CR2011.

Variation of this product

Part Number
CR2013
CR2050
CR2051
CR2052
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Inputs and Outputs Total Number of Inputs and Outputs Protection Materials Operating Voltage
(V)
Ambient Temperature
(°C)
Reverse Polarity Protection PLC Function to IEC 61131-3 Type of Mounting Short-Circuit Protection Number of CAN Interfaces Parameter Setting Options Analogue Input (Current)
(mA)
Analogue Input (Voltage)
(V)
Dimensions
(mm)
Display

598.16 €

1 Available 4 Days Number of digital inputs: 4; Number of analogue inputs: 4; Number of digital outputs: 48--10-32 DC-----1Input/output functions-0-10152 x 60 x 22-

495.53 €

1 Available 4 Days Number of digital inputs: 16; Number of analogue inputs: 8; Number of frequency inputs: 4; Number of resistor inputs: 416IP 65; IP 67PA glass fibre reinforced8-32 DC-40-85YesYesmounting via screwsYes2-0-200-32234.2 x 76 x 40.510-segment LED display, red/green 4-digit

597.39 €

1 Available 4 Days Number of digital outputs: 1616IP 65; IP 67PA glass fibre reinforced8-32 DC-40-85YesYesmounting via screwsYes2---234.2 x 76 x 40.510-segment LED display, red/green 4-digit

582.92 €

1 Available 4 Days Number of digital inputs: 8; Number of analogue inputs: 4; Number of frequency inputs: 4; Number of resistor inputs: 4; Number of digital outputs: 816IP 65; IP 67PA glass fibre reinforced8-32 DC-40-85YesYesmounting via screwsYes2Input/output functions0-200-32234.2 x 76 x 40.510-segment LED display, red/green 4-digit

Tech Support