AS-Interface AirBox (AC2042)

AS-Interface AirBox AC2042

Product Details:

Manufacturer part number: AC2042

Brand: IFM ELECTRONIC

Price: 466.72

Delivery time: 12 Days


Technical Data:

Number of Inputs and Outputs: Number of digital inputs: 4; Number of pneumatic outputs: 2

Pneumatic System: 2 x 3/2-way seat valves

Protection: IP 65

Operating Pressure Range: 2-8 bar

Air Flow at 6/0 Bar: 550 l/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC2042

Part Number
AC2042
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Pneumatic System Protection Operating Pressure Range
(bar)
Air Flow at 6/0 Bar
(l/min)
Air Flow at 6/5 Bar
(l/min)
Tube Fittings
(mm)
Tube Fittings Materials Application Additional Voltage Supply
(V)
Permissible Compressed Air Ambient Temperature
(°C)
Operating Pressure Range
(MPa)
Medium Temperature
(°C)
Exhaust Type of Mounting Max. Current Consumption from AS-I
(mA)
Dimensions
(mm)

466.72 €

1 12 Days Number of digital inputs: 4; Number of pneumatic outputs: 22 x 3/2-way seat valvesIP 652-8550350-Legris LF 3000/8PBTField installation-filtered (5 µm); lubricated (ISO-VG10) or not lubricated0-550.2-0.8-integrated exhaustscrew mounting170-

Loading...

  1. 1

Basic information

Operating Voltage(V) 26.5-31.6 DC

This page is AS-Interface AirBox, part number AC2042.
You can find the detail information about specifications and dimensions on part number AC2042.

Variation of this product

Part Number
AC2024
AC2027
AC2041
AC2046
AC2048
AC2055
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Inputs and Outputs Pneumatic System Protection Operating Pressure Range
(bar)
Air Flow at 6/0 Bar
(l/min)
Air Flow at 6/5 Bar
(l/min)
Tube Fittings
(mm)
Tube Fittings Materials Application Additional Voltage Supply
(V)
Permissible Compressed Air Ambient Temperature
(°C)
Operating Pressure Range
(MPa)
Medium Temperature
(°C)
Exhaust Type of Mounting Max. Current Consumption from AS-I
(mA)
Dimensions
(mm)

419.12 €

1 12 Days Number of digital inputs: 2; Number of pneumatic outputs: 22 x 3/2-way seat valvesIP 652-8550350-Legris LF 3000/8PBTField installation-filtered (5 µm); lubricated (ISO-VG10) or not lubricated0-550.2-0.8-integrated exhaustscrew mounting15045 x 80 x 46

423.17 €

1 12 Days Number of digital inputs: 2; Number of pneumatic outputs: 22 x 3/2-way seat valvesIP 672-8550350-Legris LF 3000/8PBTField installation-filtered (5 µm); lubricated (ISO-VG10) or not lubricated0-550.2-0.8-exhaust can be discharged through tube connectionscrew mounting150-

466.72 €

1 12 Days Number of digital inputs: 4; Number of pneumatic outputs: 22 x 3/2-way seat valvesIP 652-8550350-Legris LF 3000/8PBTField installation18-30 DC (to PELV)filtered (5 µm); lubricated (ISO-VG10) or not lubricated0-550.2-0.8-integrated exhaustscrew mounting170-

373.35 €

1 12 Days Number of digital inputs: 2; Number of pneumatic outputs: 11 x 4/2-way seat valveIP 653-8700500-Legris LF 3000/8 / LF 3000/4PBTField installation-filtered (5 µm); lubricated (ISO-VG10) or not lubricated0-550.3-0.8-integrated exhaustscrew mounting165-

373.35 €

1 12 Days Number of digital inputs: 2; Number of pneumatic outputs: 11 x 4/2-way seat valveIP 653-8700500-Legris LF 3000/8 / LF 3000/4PBTField installation18-30 DC (to PELV)filtered (5 µm); lubricated (ISO-VG10) or not lubricated0-550.3-0.8-integrated exhaustscrew mounting165-

527.40 €

1 12 Days Number of digital inputs: 4; Number of pneumatic outputs: 22 x 3/2-way seat valvesIP 672-8500350-Legris LF 3000/8Housing: PBT; metal parts: stainless steel (1.4305 / 303); Sealing: FKMField installation-filtered (5 µm); lubricated (ISO-VG10) or not lubricated0-550.2-0.8-exhaust can be discharged through tube connectionscrew mounting170-

Tech Support