Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AC009S |
AC030S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Ambient Temperature (°C) | Product Designation | |
---|---|---|---|---|---|---|---|
326.77 € | 1 | Available | 4 Days | - | -25-50 | Safe active AS-i module | |
598.92 € | 1 | Available | 4 Days | Safe triggering of actuators | -25-55 | Safe active AS-i output module |
Loading...
Protection | IP 20 | Electrical Design | AS-i | Materials | PA |
---|---|---|---|---|---|
Connection | COMBICON | Operating Voltage(V) | 26.5-31.6 DC | Complies with the Requirements | SIL 3 |
Display | Power: LED green; errors: LED red; Function: LED yellow |