Circuit Protection Module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DF1220
DF2220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Time-Current Characteristics

78.65 €

1 4 Days time-current characteristics
— DF1220-00 — 05.11.2020 —

84.06 €

1 4 Days time-current characteristics
— DF2220-00 — 05.11.2020 —

Loading...

  1. 1

Basic information

Number of Channels 2 Protection IP 20; (on the front) Closed-Circuit Current(mA) 12
Nominal Voltage DC(V) 24 Total Load Capacitance(mF) 20 Input Voltage DC(V) 19.2-30
Protection Class III Operating Voltage(V) to SELV/PELV Nominal Current (Fail Safe Element)(A) 10
Ambient Temperature(°C) -25-60 Reverse Polarity Protection Yes Mains Buffering Time (Nominal Voltage 24 V DC)(ms) 10
Operating Elements status
2 x LED, red / green / orange
2 x
pushbutton
Nominal Current(A) 1-15 Degree of Soiling 2
Installation rail TH35; according to EN 60715 Dimensions(mm) 80 x 12.5 x 98

Tech Support