Distribution Module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DF3110
DF3200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Design

37.04 €

1 4 Days potential module GND (10 x 2.5 mm²)

40.61 €

1 4 Days potential module 2 x 5 x 2.5 mm²

Loading...

  1. 1

Basic information

Protection IP 20 Nominal Voltage DC(V) 24 Protection Class III
Max. Load Current(A) 20 Storage Temperature(°C) -40-70 Connection push-in terminals
Operating Voltage(V) 18-30 DC Ambient Temperature(°C) -25-60 Type of Mounting mounting on DIN rail
Installation Instruction string mounting possible Dimensions(mm) 80 x 12.5 x 98.5

Tech Support