Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CR0431
Number of Inputs and Outputs | Number of digital inputs: 8; Number of analogue inputs: 4; Number of frequency inputs: 4; Number of resistor inputs: 4; Number of relay outputs: 6 | Number of Digital Inputs | 8 | Total Number of Inputs and Outputs | 14 |
---|---|---|---|---|---|
Number of Resistor Inputs | 4 | Current Consumption(mA) | < 45 | Number of Analogue Inputs | 4 |
Number of Frequency Inputs | 4 | Operating Voltage(V) | 8-32 DC | PLC Function to IEC 61131-3 | Yes |
Number of Relay Outputs | 6 | Number of CAN Interfaces | 2 | Parameter Setting Options | Input/output functions |
Analogue Input (Current)(mA) | 0-20 | Analogue Input (Voltage)(V) | 0-32 | Dimensions(mm) | 163 x 112 x 46.1 |
This page is BasicController Relay, part number CR0431.
You can find the detail information about specifications and dimensions on part number CR0431.