Safety Relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G1501S
G1502S
G1503S
G2001S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Electrical Design Current Consumption
(mA)
Current Through Feedback Contacts
(mA)
Housing Materials Ambient Temperature
(°C)
Input Characteristics Reverse Polarity Protection Output Function Remark Power Consumption
(VA)

242.72 €

1 4 Days Relay< 200> 6PA (polyamide)-25-55S34, S43-2 safety-related NO contacts (floating contacts); 1 signal output (positive switching)--

420.31 €

1 4 Days Relay< 500> 10PA (polyamide)-25-55S34, S43----

200.55 €

1 4 Days Semi-conductor outputs< 500> 6PA (polyamide)-25-55S34, S43:-2 safe short-circuit proof semiconductor outputs (positive switching), 1 signal output
(positive switching)
--

661.85 €

1 4 Days Relay208--0-55-Yes2 safety-related NO contacts (floating contacts); 1 signal output (positive switching)Manual or automatic mode selectable via wiring≤ 5

Loading...

  1. 1

Basic information

Protection IP 20 Operating Voltage(V) 24 DC

Tech Support