Diagnostic Electronics (VSE002)

Diagnostic Electronics VSE002

Product Details:

Manufacturer part number: VSE002

Brand: IFM ELECTRONIC

Price: 861.23

Delivery time: 4 Days


Technical Data:

Number of Inputs and Outputs: Number of analogue inputs: 2; Number of digital outputs: 1; Number of analogue outputs: 1

Memory Size: 881664 data records

Current Consumption: 200; (24 V) mA

Application: counter function

Frequency Range: 0-12000 Hz


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VSE002

Part Number
VSE002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Memory Size Current Consumption
(mA)
Application Frequency Range
(Hz)
Data Memory Buffered Connection Operating Voltage
(V)
Ambient Temperature
(°C)
Protocol History Memory Memory Location Dimensions
(mm)
Memory Interval Transmission Rate Data Memory Type

861.23 €

1 4 Days Number of analogue inputs: 2; Number of digital outputs: 1; Number of analogue outputs: 1881664 data records200; (24 V)counter function0-12000YesCOMBICON ; Maximum cable length: 250 m24 DC; (when using the IEPE input: 24 V + 20%; IEPE = Integrated Electronics Piezo Electric)0-70TCP/IPYesinternal100 x 25.4 x 103.4min. 1 min-ring memory; FIFO

Loading...

  1. 1

Basic information

Total Number of Inputs and Outputs 8; (configurable) Protection IP 20 Materials PA
Design Parameter setting via PC software VES004 Protection Class III Type of Mounting rail; (TH35/EN60715)
Operating Voltage Tolerance(%) 20 Housing Plastics housing Communication Interface Ethernet
Real-Time Clock Yes

This page is Diagnostic Electronics, part number VSE002.
You can find the detail information about specifications and dimensions on part number VSE002.

Variation of this product

Part Number
VSE003
VSE100
VSE101
VSE150
VSE151
VSE152
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Inputs and Outputs Memory Size Current Consumption
(mA)
Application Frequency Range
(Hz)
Data Memory Buffered Connection Operating Voltage
(V)
Ambient Temperature
(°C)
Protocol History Memory Memory Location Dimensions
(mm)
Memory Interval Transmission Rate Data Memory Type

861.23 €

1 4 Days Number of analogue inputs: 2; Number of digital outputs: 1; Number of analogue outputs: 1881664 data records200; (24 V)counter function0-12000YesCOMBICON ; Maximum cable length: 250 m24 DC; (when using the IEPE input: 24 V + 20%; IEPE = Integrated Electronics Piezo Electric)0-70TCP/IPYesinternal100 x 25.4 x 103.4min. 1 min-ring memory; FIFO

1,120.85 €

1 4 Days Number of digital inputs: 8; Number of analogue inputs: 2; Number of digital outputs: 2; Number of analogue outputs: 1881664 data records200; (24 V)counter function0-12000YesCOMBICON ; Maximum cable length: 250 m24 DC; (when using the IEPE input: 24 V + 20%; IEPE = Integrated Electronics Piezo Electric)0-70TCP/IPYesinternal114 x 50 x 105min. 1 min-ring memory; FIFO

1,120.85 €

1 4 Days Number of digital inputs: 8; Number of analogue inputs: 2; Number of digital outputs: 2; Number of analogue outputs: 1881664 data records200; (24 V)counter function0-12000YesCOMBICON ; Maximum cable length: 250 m24 DC; (when using the IEPE input: 24 V + 20%; IEPE = Integrated Electronics Piezo Electric)0-70TCP/IPYesinternal114 x 50 x 105min. 1 min-ring memory; FIFO

1,423.10 €

1 4 Days Number of analogue inputs: 2; Number of digital outputs: 2; Number of analogue outputs: 1-200; ((24 V DC))-0-12000-COMBICON24 DC0-60PROFINET IO--114.2 x 50 x 105.3---

1,423.10 €

1 4 Days Number of analogue inputs: 2; Number of digital outputs: 2; Number of analogue outputs: 1-200; ((24 V DC))-0-12000-COMBICON24 DC0-60EtherNet/IP--114.2 x 50 x 105.3---

1,465.47 €

1 4 Days Number of analogue inputs: 2; Number of digital outputs: 2; Number of analogue outputs: 1-200; ((24 V DC))-0-12000-COMBICON24 DC0-60EtherCAT--114.2 x 50 x 105.3-10 MBaud; 100 MBaud-

Tech Support