Manufacturer part number: E30472
Brand: IFM ELECTRONIC
Price: 24.09 €
Delivery time: 4 Days
Sensor Connection: 1/4"- 28 UNF internal thread
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E30472
Materials | stainless steel (1.4305 / 303) | Application | For efector octavis |
---|
This page is Adhesive Adapter, part number E30472.
You can find the detail information about specifications and dimensions on part number E30472.
Part Number |
---|
E30471 |
E30473 |
E30474 |
E30475 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Sensor Connection |
---|---|---|---|---|---|
24.09 € | 1 | 4 Days | M8 x 1.25 internal thread with 90° cone | ||
24.09 € | 1 | 4 Days | M8 x 1.25 internal thread | ||
24.09 € | 1 | 4 Days | 1/4"- 28 UNF internal thread | ||
24.09 € | 1 | 4 Days | M5 internal thread |