Magnetic Mount (E30096)

Magnetic Mount E30096

Product Details:

Manufacturer part number: E30096

Brand: IFM ELECTRONIC

Price: 123.93

Delivery time: 4 Days


Technical Data:

Pull Strength: - N

Materials: Brass; Samarium cobalt

Ambient Temperature: - °C

Sensor Connection: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E30096

Part Number
E30096
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pull Strength
(N)
Materials Ambient Temperature
(°C)
Sensor Connection

123.93 €

1 4 Days -Brass; Samarium cobalt--

Loading...

  1. 1

Basic information

Design For efector octavis

This page is Magnetic Mount, part number E30096.
You can find the detail information about specifications and dimensions on part number E30096.

Variation of this product

Part Number
E30448
E30449
E30491
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pull Strength
(N)
Materials Ambient Temperature
(°C)
Sensor Connection

107.17 €

1 4 Days 350magnet: neodymium nickel-plated; steel galvanised; ;-40-80M8 x 1.25 internal thread

107.17 €

1 4 Days 390magnet: neodymium nickel-plated; steel galvanised; ;-40-801/4"- 28 UNF internal thread

107.17 €

1 4 Days 390magnet: neodymium nickel-plated; pole pieces: steel galvanised-40-80M5 internal thread

Tech Support