Vibration Sensor (VWV001)

Vibration Sensor VWV001

Product Details:

Manufacturer part number: VWV001

Brand: IFM ELECTRONIC

Price: 326.63

Delivery time: 3 Days


Technical Data:

Number of Inputs and Outputs: -

Total Number of Inputs and Outputs: -

Materials: Housing: stainless steel (1.4404 / 316L); polyethylene

Current Consumption: - mA

Application: vibration sensor to ISO 10816


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VWV001

Part Number
VWV001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Total Number of Inputs and Outputs Materials Current Consumption
(mA)
Application Range Type of Short-Circuit Protection Analogue Current Output
(mA)
Operating Voltage
(V)
Switch Point Accuracy Number of Measurement Axes Electrical Connection Accuracy Ambient Temperature
(°C)
Number of Analogue Outputs Operating Elements Output Function Repeatability Protocol Max. Load
(Ω)
Type of Mounting Number of Digital Outputs Output Signal Short-Circuit Protection Measuring Range of Vibration
(mm/s)
Max. Voltage Drop Switching Output DC
(V)
Tightening Torque
(Nm)
Radio Approval For Measuring Range of Vibration
(g)
Permanent Current Rating of Switching Output DC
(mA)
Overload Protection Measuring Range
(°C)
Linearity Deviation Resolution
(°C)
Accessories (Included)

326.63 €

1 3 Days --Housing: stainless steel (1.4404 / 316L); polyethylene-vibration sensor to ISO 10816< 25 m--3.6 DC; (lithium thionyl chloride battery; battery life: > 4 years battery cannot be replaced)-1-≤ 10 %-30-80----proprietary-set screw; (M8)---0-25-8Australia; EU; USA; Canada; Brazil-16-16---30-80≤ 10 %0.1Mounting adapter

Loading...

  1. 1

Basic information

Protection Class III Frequency Range(Hz) 10-1000 Sensor Type microelectromechanical system (MEMS)

This page is Vibration Sensor, part number VWV001.
You can find the detail information about specifications and dimensions on part number VWV001.

Variation of this product

Part Number
VKV022
VWV002
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Inputs and Outputs Total Number of Inputs and Outputs Materials Current Consumption
(mA)
Application Range Type of Short-Circuit Protection Analogue Current Output
(mA)
Operating Voltage
(V)
Switch Point Accuracy Number of Measurement Axes Electrical Connection Accuracy Ambient Temperature
(°C)
Number of Analogue Outputs Operating Elements Output Function Repeatability Protocol Max. Load
(Ω)
Type of Mounting Number of Digital Outputs Output Signal Short-Circuit Protection Measuring Range of Vibration
(mm/s)
Max. Voltage Drop Switching Output DC
(V)
Tightening Torque
(Nm)
Radio Approval For Measuring Range of Vibration
(g)
Permanent Current Rating of Switching Output DC
(mA)
Overload Protection Measuring Range
(°C)
Linearity Deviation Resolution
(°C)
Accessories (Included)

296.31 €

1 4 Days Number of digital outputs: 1; Number of analogue outputs: 12PBT; PC; FKM; stainless steel (1.4404 / 316L)< 50vibration monitor to DIN ISO 10816-pulsed4-2018-32 DC< ±4; (% of the final value)1Connector: 1 x M12< ± 3-25-801operation: LED, green
switching status: LED, yellow
With scale: Yes
Setting ring: setting ring
normally closed< 0.5; (% of the final value)-500M8 x 1.251Switching signal; analogue signalYes0-50; (RMS)215--500Yes-0.0025--

348.92 €

1 3 Days --Housing: stainless steel (1.4404 / 316L); polyethylene-vibration sensor to ISO 10816< 25 m--3.6 DC; (lithium thionyl chloride battery; battery life: > 4 years battery cannot be replaced)-3-≤ 10 %-30-80----proprietary-set screw; (M8)---0-25-8Australia; EU; USA; Canada; Brazil-16-16---30-80≤ 10 %0.1Mounting adapter

Tech Support