Vibration Transmitter (VTV12A)

Vibration Transmitter VTV12A

Product Details:

Manufacturer part number: VTV12A

Brand: IFM ELECTRONIC

Price: 486.14

Delivery time: 4 Days


Technical Data:

Protection: IP 67; (when used outside the hazardous area: IP 69K)

Storage Temperature: - °C

Ambient Temperature: -20-60 °C

Measuring Range of Vibration: 0-25; (RMS) mm/s

Accessories (Included): set screw: 1/4"-28 UNF / M8 x 1.25 mmset screw: 1/4"-28 UNF


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VTV12A

Part Number
VTV12A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Protection Storage Temperature
(°C)
Ambient Temperature
(°C)
Measuring Range of Vibration
(mm/s)
Accessories (Included)

486.14 €

1 4 Days IP 67; (when used outside the hazardous area: IP 69K)--20-600-25; (RMS)set screw: 1/4"-28 UNF / M8 x 1.25 mmset screw: 1/4"-28 UNF

Loading...

  1. 1

Basic information

Total Number of Inputs and Outputs 1 Materials stainless steel (1.4404 / 316L) Protection Class III
Application vibration transmitter to ISO 10816 Frequency Range(Hz) 10-1000 Analogue Current Output(mA) 4-20
Measuring Error(% of the final value) < ± 3 Operating Voltage(V) 9.6-32 DC Number of Measurement Axes 1
Electrical Connection Connector: 1 x M12 Sensor Type microelectromechanical system (MEMS) Repeatability < 0.5; (% of the final value)
Max. Load(Ω) < (Ub - 9.6 V) x 50; Ub = 24 V: 720 Type of Mounting set screw Tightening Torque(Nm) 8
Linearity Deviation 0.0025

This page is Vibration Transmitter, part number VTV12A.
You can find the detail information about specifications and dimensions on part number VTV12A.

Variation of this product

Part Number
VTV121
VTV122
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Protection Storage Temperature
(°C)
Ambient Temperature
(°C)
Measuring Range of Vibration
(mm/s)
Accessories (Included)

342.00 €

1 4 Days IP 67; IP 68; IP 69K-30-125-30-1250-50; (RMS)-

342.00 €

1 4 Days ---30-1250-25; (RMS)set screw: 1 x 1/4"-28 UNF / M8 x 1.25 mm
set screw: 1 x 1/4"-28 UNF

Tech Support