Manufacturer part number: E10821
Brand: IFM ELECTRONIC
Price: 33.40 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E10821
Material Nut | stainless steel (1.4404 / 316L) / stainless steel (1.4404 / 316L) | Protection | IP 67 | Materials | TPU; PUR |
---|---|---|---|---|---|
Application | NAMUR | Electrical Connection - Socket | Connector: 1 x valve type A DIN, angled; Moulded body: TPU / PUR; Locking: stainless steel (1.4404 / 316L) | Operating Voltage(V) | < 15 DC |
Ambient Temperature(°C) | -25-90 | Remark | For use in zone 0, group IIB or IIC the user has to avoid intensive electrostatic charge build-up at the sockets. | Moulded-Body Material | TPU / PUR / TPU / PUR |
Dimensions(mm) | 31 x 14.5 x 38 | Accessories (Included) | screw, panel for labelling |
This page is Jumper Cable Valve Plug, part number E10821.
You can find the detail information about specifications and dimensions on part number E10821.
Part Number |
---|
E10822 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
34.12 € | 1 | 12 Days |