Connector Analogue Modules (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E75222

Part Number
E75222
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.31 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Protection IP 68; IP 69K Materials PVC Design For analogue modules AC5222, AC5223, AC2516, AC2566
Application Connector for analogue modules Ambient Temperature(°C) -25-50 Remark The connector simulates an analogue input signal.

This page is Connector Analogue Modules, part number E75222.
You can find the detail information about specifications and dimensions on part number E75222.

Tech Support