Terminating Resistor Plug (E12315)

Terminating Resistor Plug E12315

Product Details:

Manufacturer part number: E12315

Brand: IFM ELECTRONIC

Price: 22.86

Delivery time: 4 Days


Technical Data:

Material Nut: Brass, nickel-plated

Protection: IP 67

Materials: PUR

Application: -

Electrical Connection - Plug: Connector: 1 x M12, straight; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E12315

Part Number
E12315
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Nut Protection Materials Application Electrical Connection - Plug Ambient Temperature
(°C)
Max. Current Load Total
(A)
Moulded-Body Material Special Feature

22.86 €

1 4 Days Brass, nickel-platedIP 67PUR-Connector: 1 x M12, straight; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6 Nm-25-854; (-40 °C)PURFree from silicone; Gold-plated contacts

Loading...

  1. 1

Basic information

Dimensions(mm) 14.5 x 14.5 x 48.5

This page is Terminating Resistor Plug, part number E12315.
You can find the detail information about specifications and dimensions on part number E12315.

Variation of this product

Part Number
E11590
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Nut Protection Materials Application Electrical Connection - Plug Ambient Temperature
(°C)
Max. Current Load Total
(A)
Moulded-Body Material Special Feature

22.73 €

1 4 Days diecast zinc, nickel-platedIP 68TPUCAN busConnector: 1 x M12, straight; Moulded body: TPU; Locking: diecast zinc, nickel-plated; Contacts: gold-plated-40-85-TPUGold-plated contacts

Tech Support