Wirable Plug (E10919)

Wirable Plug E10919

Product Details:

Manufacturer part number: E10919

Brand: IFM ELECTRONIC

Price: 8.42

Delivery time: 4 Days


Technical Data:

Material Nut: Brass, nickel-plated

Protection: IP 67

Electrical Design: PNP

Materials: PA

Design: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E10919

Part Number
E10919
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Nut Protection Electrical Design Materials Design Storage Humidity
(%)
Protection Class Application Electrical Connection - Plug Storage Temperature
(°C)
Operating Voltage
(V)
Ambient Temperature
(°C)
Max. Current Load Total
(A)
Moulded-Body Material Special Feature Dimensions
(mm)
Sealing Material

8.42 €

1 4 Days Brass, nickel-platedIP 67PNPPA----Connector: 1 x M8, straight; Moulded body: PA; Locking: brass, nickel-plated; Contacts: gold-plated-< 60 DC-25-85-PAGold-plated contacts12 x 12 x 50-

Loading...

  1. 1

This page is Wirable Plug, part number E10919.
You can find the detail information about specifications and dimensions on part number E10919.

Variation of this product

Part Number
E11144
E11255
E11507
E11550
E11551
E11624
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Nut Protection Electrical Design Materials Design Storage Humidity
(%)
Protection Class Application Electrical Connection - Plug Storage Temperature
(°C)
Operating Voltage
(V)
Ambient Temperature
(°C)
Max. Current Load Total
(A)
Moulded-Body Material Special Feature Dimensions
(mm)
Sealing Material

11.72 €

1 4 Days zinc, nickel-platedIP 67-PA 6.6----Connector: 1 x M12, straight; Moulded body: PA 6.6; Locking: zinc, nickel-plated-< 250 AC/DC-25-604PA 6.6-18 x 18 x 55-

9.12 €

1 4 Days Brass, nickel-platedIP 67PNPPA----Connector: 1 x M8, straight; Moulded body: PA; Locking: brass, nickel-plated; Contacts: gold-plated-< 30 DC-25-85-PAGold-plated contacts12 x 12 x 50-

27.01 €

1 12 Days Brass, nickel-platedIP 68-PA----Connector: 1 x M12, angled; Moulded body: PA; Locking: brass, nickel-plated; Contacts: gold-plated-< 45 AC / < 70 DC-25-854; (-40 °C)PAFree from silicone; Gold-plated contacts--

15.27 €

1 4 Days Brass, nickel-platedIP 68-PA--III-Connector: 1 x M8, straight; Moulded body: PA; Locking: brass, nickel-plated; Contacts: gold-plated-< 50 AC / < 75 DC-25-904PAGold-plated contacts--

14.57 €

1 4 Days Brass, nickel-platedIP 68-PA--III-Connector: 1 x M8, straight; Moulded body: PA; Locking: brass, nickel-plated; Contacts: gold-plated-< 60 AC / < 75 DC-25-904PAFree from silicone; Gold-plated contacts12 x 12 x 35.5-

22.73 €

1 4 Days Brass, nickel-platedIP 68-PA----Connector: 1 x M12, straight; Moulded body: PA; Locking: brass, nickel-plated; Contacts: gold-plated-< 250 AC/DC-25-1004; (-40 °C)PAFree from silicone; Gold-plated contacts20 x 20 x 52-

Tech Support