Y Splitter (E12269)

Y Splitter E12269

Product Details:

Manufacturer part number: E12269

Brand: IFM ELECTRONIC

Price: 19.79

Delivery time: 4 Days


Technical Data:

Material Nut: Brass, nickel-plated / Brass, nickel-plated

Protection: IP 68

Materials: PUR

Design: -

Protection Class: III


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E12269

Part Number
E12269
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Nut Protection Materials Design Protection Class Application Connector Type Electrical Connection - Socket Operating Voltage
(V)
Ambient Temperature
(°C)
Max. Current Load per Module/Slot
(A)
Max. Current Load Total
(A)
Number of Ports Splitter Box Moulded-Body Material Special Feature Dimensions
(mm)

19.79 €

1 4 Days Brass, nickel-plated / Brass, nickel-platedIP 68PUR-III-M8Connector: 2 x M8; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated< 30 AC/DC-25-90332PUR / PURFree from silicone; Gold-plated contacts11 x 27 x 38

Loading...

  1. 1

This page is Y Splitter, part number E12269.
You can find the detail information about specifications and dimensions on part number E12269.

Variation of this product

Part Number
E10802
E11569
E12481
E12529
EBC112
EBC113
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Nut Protection Materials Design Protection Class Application Connector Type Electrical Connection - Socket Operating Voltage
(V)
Ambient Temperature
(°C)
Max. Current Load per Module/Slot
(A)
Max. Current Load Total
(A)
Number of Ports Splitter Box Moulded-Body Material Special Feature Dimensions
(mm)

21.92 €

1 4 Days Brass, nickel-plated / Brass, nickel-platedIP 67PUR-III-M8Connector: 2 x M8; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated< 60 DC-25-9033-PUR / PURFree from silicone; Gold-plated contacts15.4 x 35.4 x 39.1

22.98 €

1 4 Days Brass, nickel-plated / Brass, nickel-plated / Brass, nickel-platedIP 68PURT-piece for the pseudo-serial connection of fail-safe sensors---Connector: 1 x M12; Moulded body: PUR; Locking: brass, nickel-plated< 30 AC / < 36 DC-25-9044-PUR / PUR / PUR--

24.75 €

1 4 Days diecast zinc / diecast zincIP 67PUR---M12Connector: 2 x M12; Moulded body: PUR; Locking: diecast zinc; Contacts: gold-plated< 60 DC-25-8544-PUR / PURFree from silicone; Gold-plated contacts-

26.41 €

1 4 Days -IP 68PUR black-II--Connector: 2 x M12; Moulded body: PUR, Halogen-free; Contacts: gold-plated60 AC/DC-25-85-4-PUR, Halogen-free / PUR, Halogen-freeFree from silicone; Gold-plated contacts-

21.68 €

1 4 Days Brass, nickel-plated / Brass, nickel-plated-Housing: PA orange; Sealing: FKM-III--Connector: 2 x M8; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.3-0.5 Nm< 50 AC / < 60 DC; (cULus: 30 AC / 42 DC)-25-90-3--Free from silicone; Gold-plated contacts-

22.86 €

1 4 Days Brass, nickel-plated / Brass, nickel-plated-Housing: PA orange; Sealing: FKM-II--Connector: 2 x M12; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm< 250 AC / < 300 DC; (cULus: 30 AC / 42 DC)-25-9044--Free from silicone; Gold-plated contacts-

Tech Support