USB Adapter Cable (E12689)

USB Adapter Cable E12689

Product Details:

Manufacturer part number: E12689

Brand: IFM ELECTRONIC

Price: 25.71

Delivery time: 4 Days


Technical Data:

Material Nut: -

Version: 2.0 A

Protection Class: III

Electrical Connection - Socket: Connector: 1 x M12, straight; Contacts: gold-plated

Electrical Connection - plug USB: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E12689

Part Number
E12689
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Nut Version Protection Class Electrical Connection - Socket Electrical Connection - plug USB Operating Voltage
(V)
Max. Current Load Total
(A)
Special Feature

25.71 €

1 4 Days -2.0 AIIIConnector: 1 x M12, straight; Contacts: gold-plated-5 DC4Gold-plated contacts; Screened cable

Loading...

  1. 1

This page is USB Adapter Cable, part number E12689.
You can find the detail information about specifications and dimensions on part number E12689.

Variation of this product

Part Number
E30136
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Nut Version Protection Class Electrical Connection - Socket Electrical Connection - plug USB Operating Voltage
(V)
Max. Current Load Total
(A)
Special Feature

58.71 €

1 4 Days Brass, nickel-plated---Connector: 1 x USB, straight---

Tech Support