Addressing Cable (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E70423

Part Number
E70423
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Electrical Connection

54.14 €

1 4 Days For the addressing of active AS-i compact modules-

Loading...

  1. 1

This page is Addressing Cable, part number E70423.
You can find the detail information about specifications and dimensions on part number E70423.

Variation of this product

Part Number
E70211
E70213
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Electrical Connection

297.11 €

1 4 Days For the addressing of active AS-i modules with infrared addressing interface
Mechanical data
Cable: 1 m, black; Connector: 1 x M12

24.99 €

1 4 Days For the addressing of active AS-i modules with infrared addressing interface
Mechanical data
Cable: 1.6 m; Connector: 1 x M12; Locking: PA

Tech Support